High-performing Security Devices to Offer an Unceasing and Robust Protection

Security devices are at their best if they can relay the information to the monitoring stations as early as possible. Our range of receivers and communicators harness the power of revolutionary LTE network to bolster the connectivity of your security devices. Our cutting-edge devices help eliminate costs incurred by the system downtime. These products have gone through a tough battery of tests and are at par with the global standards of health and safety.

Robust Self-diagnosis

Proactively identifies and reports issues to an easy-to-use Windows™-based software.

Hot-swappable

Facilitates quicker and easier replacement of line cards while the system is live.

Uninterrupted Power

Built-in redundancy for power and auto-switching assures continuous performance.

Sur-Gard Receivers for monitoring stations

Sur-Gard Receivers

Monitoring station receivers for growing system requirements and IP account expansion.

  • Disaster recovery facility prevents downtime
  • Auto-switching redundancy to provide backup
  • Continual supervision of automation software
See Product Details
LTE Communicators

LTE Communicators

Alarm communications over LTE cellular network.

  • Monitor Panel transmission for reliable network
  • Deliver visual verification to indicate false alarms
  • Triggers remote activation of the PGM outputs
See Product Details

Sensible security solutions for your facility and existing systems.

Stay one step ahead with our news and insights.

See All Insights
A female doctor wearing lab gear and a face-mask, holding up an X-ray of a tooth
Various blue graphics depicting technology, forming an approximate image of an eye

We Are Johnson Controls

DSC written on a white background