Johnson Controls® Premier Rooftop Unit

Johnson Controls® Premier Rooftop Unit

Capacity: 25-150 Tons

Standard-efficiency models: Up to 11.6 EER/16.8 IEER

High-efficiency models: Up to 11.8 EER/17.9 IEER

 

 

Product overview

Johnson Controls Premier 25-150-ton rooftop units deliver enhanced performance and efficiency with greater flexibility and ease of installation and service to reduce operational and maintenance costs.  We have reimagined the design features of an applied HVAC system into the value of simplicity of a packaged rooftop unit.   Premier commercial rooftops unit exceed the Department of Energy (DOE) 2023 energy efficiency standards. Most available tonnages meet the stringent Consortium for Energy Efficiency (CEE) 2024 Tier ratings.  Standard-efficiency, high-capacity or high-efficiency Tempmaster Omni Premier units include an industry-leading, 1-year parts and either a 6-month or 1-year promotional labor warranty when started by a contractor.

Product overview

Johnson Controls® Premier Rooftop Unit

Introducing the NEW Premier™ 25-80T Rooftops Split Ship

Johnson Controls® Premier Rooftop Unit

Introducing the NEW Premier™ 25-80T Rooftops

Verasys Logo

Verasys

The simple way to keep environments comfortable and efficient. 

See how Verasys works for your building.

Learn more

Features

  • Highlights:

 

  • 2 tiers of capacity and efficiency per tonnage enabling greater application flexibility to meet specific needs
  • Efficiency, flexibility, and indoor environmental quality
 
  • Highest standard efficiency offering in its class
  • Standard double-wall foam panels for improved thermal efficiency
  • Variable speed compressor and VSD fan options with the most advanced, refrigeration, air flow, and heat-transfer technologies in a highly optimized system.
  • Other modulating features for refined comfort including energy recovery wheel, hot gas reheat, electric and gas heat.
  • Standard direct drive plenum supply fans.
  • The broadest array of airflow features including various airflow paths and duct configuration capability, and optional indoor air quality (IAQ) features, including ultraviolet (UV) lights, humidifiers, sound attenuator and final filters
  • Optional blank sections for placement of additional accessories without having to find space in the duct.
 
  • Controls
 
  • Smart Equipment enabled to maximize control for greater efficiency, extended equipment life and reduced operating costs.
  • Best-in-class user interface, adjustable height display, start-up wizard and an array of user-adaptable parameters to help expedite commissioning.
  • Optional Mobile Access Portal (MAP), which provides remote monitoring capability for fewer trips to the job site or rooftop to diagnose issues.
  • Complete control across all available RTUs and integrates with other control systems and interfaces, including zone controllers and other building management systems.
  • Service options to minimize roof-time and simplify maintenance such as:
 
  • Airflow measurement stations
  • Doors with viewports and single point latches
  • Dirty filter gauges and filter pressure transducers
  • Replaceable core filter driers and suction, liquid, and discharge shutoff valves
  • Peace of mind
 
  • Redundancy of refrigeration circuits, VFDs, gas heat modules, and twinning algorithms enables one system to continue operating if the other fails.
  • 1-year parts warranty and standard 6-month or 1-year labor warranty for certified contractors eclipses the industry 30-day standard.
  • Extensive development testing and factory end-of-line testing help ensure unit quality, performance, and adherence to all industry-specific safety and quality processes, including ASHRAE 90.1-2019 and ASHRAE 189.1-2014 (EER/IEER) 2023 Department of Energy Efficiency Code (efficiency), AHRI 340/360 (performance), ANSI/AHRI 370-2015 (outdoor sound), ANSI/AHRI 260-2017 (indoor sound), ANSI Z83.8-2016/CSA 2.6-2016, ASHRAE 62 (ventilation and IAQ) and UL 60335-2-40 (safety).
 

For a complete list of all features and options refer to the Tech Guide on the Resources tab