- Johnson Controls
- HVAC Equipment
- Air-cooled Chillers
Air-cooled Chillers
Air-cooled solutions that reduce total cost of ownership
We engineer and design chillers to meet the harshest environments, providing your chiller with maximum uptime. To reduce energy costs, we create smaller, more energy efficient chillers tailored to fit almost any comfort or process cooling application–from new construction to retrofit.
Innovative and efficient
YORK® chillers achieve efficient operation across all cooling-load and ambient temperature conditions.
Proven reliability
We have decades of proven technology installed globally, backed by the largest HVAC equipment parts and service network.
Trustworthy
YORK® magnetic bearing systems have decades of proven performance.
YDAM Air-cooled Magnetic Bearing Centrifugal Chiller
The YORK YDAM is a high-density air-cooled magnetic-bearing centrifugal chiller engineered for the unique demands of multi-story data centers and AI factories. Delivering up to 3.5MW of cooling in a compact footprint, YDAM provides up to 20% higher capacity density than comparable solutions while maintaining the zero-water, high-efficiency performance of the award-winning YORK YVAM platform. Designed to support warm-water cooling for next-generation GPUs and reduce both energy use and onsite equipment counts, YDAM helps operators scale vertically, accelerate deployments and meet the growing thermal demands of AI and high-performance computing.
Stay one step ahead with our news and insights.
See all insights
HVAC Equipment
Education
Clean air in Atlantic coast school district

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)