The first and only UL listed antifreeze solution for fire sprinkler systems

LFP® Antifreeze is formulated to help ensure fire sprinkler systems operate as intended by allowing flow in temperatures as low as -10°F (-23.3°C). The solution is compatible with most sprinkler system materials, including CPVC, and can be more cost-effective, as well as easier to install and maintain, than alternate freeze protection methods like heat tracing or dry systems.

UL listed

Freeze protection with the only product to meet NFPA requirements for the use of listed antifreeze.

Cost-effective

Realize savings over alternate freeze protection methods.

Easy to use

Installation and maintenance can be easier than other methods.

We are Johnson Controls

tyco
Ansul
Chemguard logo
Skum logo
Hygood logo
Grinell logo
SprinkCAD logo
Pyro-Chem logo
Ansul logo
LFP and the product names listed above are trademarks and/or registered trademarks. Unauthorized use is strictly prohibited.