- Johnson Controls
- Industries
- Data centers
- Solutions
- Fire protection
Data center fire protection
End-to-end fire protection, from early detection to suppression Contact usKeep your data center running with globally trusted fire protection
Whether you're building a hyperscale campus, expanding a co-location site or planning an enterprise facility, partner with Johnson Controls for the most effective fire protection strategy. Our experts understand data centers and are ready to help you reduce risk, safeguard data center assets and maintain essential business continuity.
Select the most innovative and effective options for your specific needs. We offer everything from early detection systems to sprinkler, water mist and gaseous solutions to advanced portable extinguishers.
Help ensure business continuity by reducing risks to personnel, critical equipment, and property. Maintain compliance with codes and regulations while protecting your assets using sustainable products.
Benefit from a global presence, local support and our influence on fire safety standards around the world. Get help developing and implementing your fire protection strategy wherever you need it.
A full range of products for holistic fire protection
Actively sample air to detect smoke at low concentrations for early intervention. Fast-acting, fully integrated fire detection systems, control panels and alarm systems help mitigate risk, enhance safety and manage costs.
Avoid water damage or residue with inert and halocarbon agents.
Minimize accidental discharges and provide broad coverage with pre-action sprinklers and advanced water mist systems.
Control systems through centralized and remote monitoring, and integrate with other building systems.
Solutions to balance key fire protection objectives
Aspirating smoke detectors
Ideal for high-airflow environments where smoke will rapidly disperse, these ultra-early detectors can be programmed for different sensitivities and integrate with fire systems.
Fire alarm control units
Designed to meet life-safety and compliance needs – from intelligent addressability and networking capabilities to remote management and touchscreen convenience.
Notification appliances
Provide flexibility, performance and reliability. Revolutionary self-test capability simplifies inspection and maintenance.
Detection
Choose from a complete line of detection devices and sensors to design a system that addresses the unique characteristics of every facility.
Dedicated networks and remote monitoring
Life-safety systems operate on a fault-tolerant, peer-to-peer IP network that prioritizes and isolates fire alarm data. Secure cloud-based monitoring enables IT and safety teams to track system status remotely and respond more quickly.
Preaction fire sprinkler systems
Ideal for data halls, preaction systems are designed to prevent accidental water discharge. An integrated electronic accelerator reads pressure twice per second for fewer false trips and faster system operation in a fire event. Nitrogen generators prevent corrosion to support pipe integrity.
Low-pressure water mist systems
Use fine droplets to suppress fires while significantly reducing the required water flow rate. It’s tested and approved for use in data centers, including validation from full-scale fire tests. This includes areas above and below raised floors, hot aisles and concealed spaces.
Clean agent extinguishing systems
Use inert or halocarbon gases to extinguish fires by reducing oxygen levels below the combustion threshold. It’s non-conductive, safe for occupied spaces and leaves no residue. This makes it ideal for protecting high-value electronics and data storage environments
Portable fire extinguishers
Include clean agent models to meet code requirements and provide a first-response capability
Broad fire sprinkler portfolio
Helps protect administrative offices, break rooms and other non-critical spaces.
Data center fire protection insights
Fire remains one of the most persistent threats to data center continuity—and as these facilities grow in complexity, so must the strategies that protect them. Johnson Controls brings decades of experience, from legacy server rooms to today’s high-density, high-resilience environments. These insights explore how modern fire protection can meet the demands of uptime, speed and scale.
Webinar series: Your blueprint for data center fire protection
This 3-part series delves into fire protection strategies for data centers, addressing fire detection, control, suppression and extinguishing approaches, with industry best practices. The sessions explore the risks associated with fire incidents, mitigation and intervention techniques, and tailored solutions to ensure operational safety and resilience. Key topics include fire detection, advanced suppression technologies, incident management, stakeholder considerations, and industry standards.
White paper: Fire protection of data centers – economic and environmental considerations
This paper provides an overview of the most common available fire suppression technologies for the protection of data centers. It dives into comparing the relative merits and environmental influences to help select the right system for an application.
Johnson Controls LinkedIn Live event on protecting data centers - an interactive discussion
Watch our previously recorded LinkedIn Live event, captured from the 2025 show floor at the National Fire Protection Association (NFPA) Expo.
Topics: Protecting Data Centers – an Interactive Discussion
White paper: Sprinkler selection for lithium-ion battery energy storage systems
The widespread use of lithium-ion batteries is creating many challenges for the fire protection industry. Research is ongoing to develop effective fire protection strategies for different lithium-ion battery applications. The situation is very dynamic as continued testing, changes in battery structures and use configurations bring about new challenges every day.
Work with the industry leader
We’re here to help you get started. Complete the form below to connect with our team of experts.
Looking to finance your project? We have a solution for you.
We’ll help you acquire the latest equipment and solutions with a financing option to fit your situation.
Learn more
















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)