EasyIO FW-8 WiFi Controller

EasyIO FW-8 WiFi Controller

Product code: EASYIO-FW-08

The FW (WiFi) series supports IT network and security standards and WiFi b/g/n. This series can be used as part of an existing network or as an isolated BMS WiFi network. The dual Ethernet port capability allows for daisy chain capability within the recommended IT standards.

  • Features HTML5- ready dashboards
  • SuperCap Apps Safety Backup
  • Built in dashboard

Product Overview

The FW series supports BACnet IP client/server, BACnet MSTP client/server, Modbus TCP/RTU M/S as well as Sox, TCOM, P2P, and MQTT. The FW series also features HTML5- ready dashboards and can be programmed live via CPT.

The FW-08 includes 4 UI and 4 AO. For floating control, add the optional FR-02 module. Input point capacity can be expanded with the EasyIO-FD-20i. Licenses and annual maintenance are included in the one-time cost of the controller.

Features and Characteristics

  • BACnet, Modbus, TCOM and Sox protocol 
  •  580 MHz MIPS main processor
  • BACnet MSTP Client and BACnet IP Client up to 5 devices 
  •  48 Mhz ARM Cortex-M0 processor for the I/O
  •  BACnet IP Server over WiFi or Ethernet 
  •  128MB RAM
  • BACNet MS/TP server 
  •  32MB Flash Memory
  •  Modbus TCP and RTU Master up to 5 devices 
  •  2 x 10/100 Ethernet Port
  • EasyIO Peer to Peer Protocol, compatible with FS, FG+, FW and FT Series 
  •  1 x RS485
  •  Built in web server, HTML5 compatible and SSL certificate support
  •  Real Time Clock
  •  MQTT, RESTful API and other web services
  •  SuperCap Apps Safety Backup
  •  Built in dashboard 
  •  24V AC/DC Power
  •  WiFi Access Point, Repeater or Client Mode 
  •  Remote Flash Upgrades
  •  2 Ethernet ports act as a normal network switch and support Ethernet daisy chains up to 9 units or up to 30 units when using Spanning Tree Protocol and connected in a ring 
  •  Optional Remote Antenna (single or double, with magnetic base)
  •  Network Time Protocol (NTPv4) Client 
  • 4x UI
  •  SMTP protocol (outgoing email) with SSL authentication 
  • 4x AO
  • SQL Lite up to 6,000 records 

 

Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.