- Johnson Controls
- Security
- Video Surveillance
- IP Cameras
IP Cameras
Feature-rich surveillance solutions for a wide range of applications–both indoors and outdoors
Cameras are in integral part of video surveillance. It is essential that these cameras are equipped to monitor all areas of your infrastructure. Our Illustra Series high-definition IP-cameras provide various viewing angles, including a horizontal view and a corridor mode. These are ideal for retail stores, commercial buildings, healthcare facilities, banks, and more. Additionally, the cameras have advanced features like built-in IR illuminators, powerful video compression technology, motion detection to maximise the capabilities of your security system.
Sharper capturing
Quicker identification of suspicious activity at distances up to 1000 feet from the camera.
Detailed visuals
Increased amount of pixels per foot provides both crystal-clear images and video as well.
Corridor mode
Captures video in areas where the field of view of the traditional landscape format is limited.
Sensible security solutions for your facility and existing systems.



















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)