- Johnson Controls
- Customer Success Stories
Customer success stories
- Building Automation and Controls
- Healthcare
Children’s of Alabama cuts natural gas use by 69% and strengthens mission-critical patient care
Children’s of Alabama, the only independent, pediatric-focused hospital in the state, is a pioneer in kids' healthcare. Thanks to a partnership with Johnson Controls, the hospital is boosting efficiency and sustainability by connecting its facilities to a central utility plant, retrofitting equipment and making other upgrades, ultimately enhancing patient care and reducing operational costs.
- Digital Solutions
- Industrial and Manufacturing
Johnson Controls manufacturing plant identifies 47% reduction from energy usage insights
The UK-based manufacturing plant gained clearer insight into furnace-level consumption, revealing a 47% reduction in energy use per electric furnace and more than $150,000 in projected annual savings with OpenBlue Net Zero Plus.
- HVAC
- Higher Education
Stanford reduces peak energy demand by 17% and lowers GHG emissions by 68%
Stanford’s SESI redesign slashes energy demand and emissions, setting a new benchmark for sustainable campuses.
- Digital Solutions
- Data Centers
UK data center improves energy efficiency by 8%
A UK data center advanced its long-term PUE strategy by increasing chilled plant efficiency and improving PUE to 1.296. Using OpenBlue digital solutions, the team identified hidden inefficiencies and achieved £38,000 in annual savings while maintaining performance for mission-critical operations.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)