Manage every phase, from heat capture to transfer to rejection

Built on decades of expertise and client collaboration, Johnson Controls brands such as York, Silent-Aire and M&M Carnot deliver a full range of thermal management solutions, backed by a global service network.

From heat capture to transfer and rejection, we deliver groundbreaking efficiency and reliability while helping you meet your environmental, regulatory and business requirements.

customer driven innovation icon
Innovation

At the world's largest development facility of its kind, we're leading the way with new technologies such as magnetic bearings while pushing the boundaries of operating temperature ranges.

Sustainability-10
Efficiency

Use up to 40% less power, require 25% less connected load and use no water with cooling that can achieve PUE ratings of around 1.2* and WUE ratings of 0L/kWh.

Miscellaneous-01
Predictability

From Dallas to Dublin to Dubai, you can rely on our field-proven equipment to deliver consistent performance in any environment.

York YDAM

YORK® introduces YDAM – the next generation in high-density cooling

Unlock YDAM’s air-cooled magnetic bearing centrifugal technology, optimized to meet the demanding loads of high-density data centers

Learn more

Multiple paths from chip to chiller

Because every data center has its own cooling requirements, there's no standard approach for the cooling chain. We offer highly flexible solutions for each phase that work as an integrated system. 
Get the brochure
Rectangle 1
Rectangle 4

Heat capture

Air cooling is sufficient for many applications, but the need to bring water, CO2 and other refrigerants closer to the chip is sharply rising. CDUs manage the flow to cold plates, while IRCs deliver cooled air directly into the racks.

Rectangle 5

Heat transfer

In air-cooled environments, CRAH and CRAC units provide cooled air to the IT space and, along with any CDUs, transfer heat to the chilled water loops. CO2 IRCs use simple heat exchangers for transfer. Water or CO2 chillers can deliver cooled refrigerant to the capture elements.

Rectangle 6

Heat rejection

Air- or water-cooled chillers cool the heated, or "return," facility water, with optional cooling towers or dry coolers. CO2 systems can recondense the warmed CO2 gas back to liquid in gas coolers.

Globally trusted brands

York

YORK offers scalable CRAH and chiller solutions for data centers in diverse environments, with industry-leading innovation, efficiency and reliability.

silent aire

Silent-Aire

Silent-Aire is a pioneer in designing, engineering, manufacturing and servicing CRACs, CRAHs and AHUs for the largest hyperscale facilities.

M&M Carnot

M&M Carnot

M&M Carnot provides natural refrigerant cooling systems for data centers, pioneering patented, two-phase CO2 systems up to 80% more efficient than comparable systems.

Solutions for every phase of the data center cooling process

Silent-Aire CDU

Silent-Aire CDU In-Row or Skid-Mounted

Glycol or water, in-row or standalone CDU

  • In-row deployment: 500 kW to 1,050 kW
  • Gallery skid deployment, scalable to 10 MW
  • Internal component-level redundancy option
  • Smart controls with multi-unit synchronization and autonomy
  • Customizable for hyperscale and co-lo needs
  • 1.2 PUE average globally when paired with YVAM
MM Carnot 30 IRC

M&M Carnot IRC

In-row cooling solution, 30" or 12"

  • 100kW-140kW high-capacity, targeted air cooling
  • Pure two-phase CO2 eliminates water and oil from the white space
  • 60% greater thermal density compared to chilled water in-row cooling
  • Modular, scalable and great for retrofits or new builds
  • Indoor unit pairs with remote water-cooled condenser and York or M&M Carnot CO2 Chiller.
Silent-Aire CRAH

Silent-Aire CRAH

Variable speed air handling unit

  • 5,000 CFM to 110,000 CFM
  • Multiple cooling options:
    • Free air
    • Chilled water
    • Direct exchange
    • Evaporative
  • Engineered to your requirements
  • Cooling monitoring and control for optimum efficiency
YORK CRAH

York CRAH

Horizontal air flow and vertical downflow units

  • Sizes from 55kW to 800kW (8K to 90K CFM)
  • World-class AHU lab
  • High-efficiency ECM fans (exclusively) for low PUE
  • Compact electrical options and piping
  • Integral controls with graphic HMI
  • Single-side service access – fans, filters, electrical components, drain
  • Easy install and start-up
MM Carnot CRAC

M&M Carnot CRAC

CO2-based computer room air conditioner

  • C02 refrigerant for sustainability, efficiency, and phase down resilience
  • Upflow or downflow configurations from 54kW to 265kW
  • Air-cooled or water-cooled options
  • Rain-Cycle™ free cooling for advanced energy efficiency using 50% less energy
  • Part load modulations down to 30% for precision cooling and optimal power performance
York YZ

York YZ / YMC Water Chiller

Magnetic bearing water chillers

  • 580kW – 3MW (YZ, 4.5MW)
  • Refrigerant: R1234ze (YZ, R1233zd)
  • Variable speed drive, quick restart
  • Chilled water supply as warm as 30°C
  • Radiator duty up to 60°C outlet (YZ, max 50°C)
  • Inverted operation eliminates economizer
  • Low sound, harmonic filtration
MMC AC80 Gas Chiller

M&M Carnot Chiller

CO2 based modular chiller

  • 140kW to 1MW
  • Quiet operation and A1 refrigerant = white space compatible
  • Air-cooled or water-cooled for heat rejection flexibility
  • Rain Cycle™ free cooling for advanced energy efficieny
  • Seasonalized PUE: Less than 1.15 (Dallas)
  • Heat recovery up to 140°F hot water supply temperature
York YVAM Chiller

York YVAM Chiller

Air-cooled magnetic bearing centrifugal chiller

  • Up to 1,850 kW
  • 25% lower connected load
  • Upto 40% lower power consumption / kWh
  • PUE from 1.06 (Dublin) to 1.14 (Dubai)
  • R-1234ze
  • 32°C (90°F) leaving water temp
  • 55°C (131°F) operation cutout
  • Oil-less driveline
  • Lowest sound and low harmonic distortion

Stay cool under pressure

Data center processing demands show no signs of slowing down. Discover how our innovations and investments are helping data centers stay cool as the industry evolves. 
Explore now
Rectangle 7

Data center thermal management insights

Why ABI named us a data center thermal management leader
We're proud to be placed at the top of the data center thermal management industry by ABI Research. When it comes to performance, cost and efficiency, we're officially industry leaders—read more to see why.
Expanding thermal management with liquid cooling solutions
Our Silent-Aire Coolant Distribution Unit (CDU) platform delivers scalable liquid cooling for next-generation, high-density data centers. Discover how this solution can optimize efficiency and performance for your facilities.

Work with the industry leader

We’re here to help you get started. Complete the form below to connect with our team of experts.

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.

cta

Looking to finance your project? We have a solution for you.

We'll help you acquire the latest equipment and solutions with a financing option for your situation.

Learn more