Discover the new CMS-2000 Central Monitoring Station

The CMS-2000 Central Monitoring Station provides a centralized location to access critical information for up to eight rooms, eight fume hoods, or a combination of rooms and fume hoods. The CMS-2000 is commonly placed at a nurse’s station or used to monitor large laboratory spaces and multiple fume hoods. The CMS-2000 communicates on its own subnet and connects directly to FMS-2000C Critical Environment Controllers or HMS-1655 Fume Hood Controllers. The CMS-2000 also features a five-inch high-definition touchscreen and the signature Safety Halo edge lighting status indicator.

Download the product bulletin
Discover the new CMS-2000 Central Monitoring Station
A CMS 2000 monitor displaying a set of features with green icons

Monitor multiple rooms in one place

The CMS-2000 creates a centralized location to easily access and monitor real-time critical room parameters, including:

  • Differential pressure
  • Temperature
  • Humidity
  • CO₂
  • Air flow
  • Air changes per hour

Monitor multiple lab spaces and fume hoods

Easily view the parameters of multiple fume hoods and / or lab spaces with one CMS-2000. Using the HMS-1655 Fume Hood Controller and FMS-2000C Critical Environment Controller you can choose to monitor a combination of:

  • Fume hood exhaust airflow
  • Fume hood face velocity
  • Hood status
  • Room differential pressure
  • Room temperature
  • Room humidity
  • Room CO₂
  • Room air flow
  • Air changes per hour

A CMS 2000 monitor displaying a range of lab spaces

Unmatched features to accommodate your critical environments

  • If a monitored parameter goes out of range, the CMS-2000 will activate visual and audible alarms
  • End user demo video accessible from the QR code within the display
  • Users can easily mute and snooze the audible alarm by tapping the alarm icon
  • A non-volatile memory retains user settings in the event of a power outage
  • Five-inch high-definition user-friendly touchscreen
  • Two levels of password protection – administrator and end user - prevents unauthorized use
  • 360° Safety Halo edge lighting with green, yellow, and red status indicators
  • Supports 18 languages
  • Communicates on its own subnet with the FMS-2000C and HMS-1655
  • End user demo video accessible from the QR code within the display to aid in staff turnover
A CMS 2000 monitor displaying four isolation settings

Versatility and ease-of-use

The versatility and power of the CMS-2000 helps you simplify monitoring multiple critical environments, including:

  • Airborne infection isolation rooms
  • Operating rooms
  • Intensive care units
  • Compounding pharmacies
  • Laboratories and vivariums
  • Burn units
  • Data centers
  • Laundry areas
  • Food prep areas

High-definition touchscreen

The centerpiece of the CMS-2000 is its advanced, 5-inch (127 mm) full-color high-definition touchscreen, which makes system setup and installation easy. Its user-friendly design works much like a smartphone app and accommodates users wearing rubber, nitrite or latex gloves. This comprehensive interface allows access to vital information on a single screen, empowering you to quickly make informed decisions and ensure critical spaces are safe for occupancy.

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.