Network Control Engines (NCE)

Network Control Engines (NCE)

Get Control & Consolidation with an NCE

Product overview

The Metasys® Network Control Engine Series controllers provide cost effective solutions designed specifically for integrating central plants and large built-up air handlers into your existing Metasys® network. Johnson Controls NCEs combine network supervisor capabilities and IP network connectivity with the I/O point connectivity and direct digital control capabilities of a Field Equipment Controller – making our NCEs the ideal choice for expanding and improving your Metasys® installation to get better data visibility and more control over your energy usage.

Product overview

Features

  • Communicates using commonly accepted IT standards at the automation and enterprise level
  • Web-browser based user interface allows access from any supported web browser
  • Supports up to 32 field controllers on an N2 bus, LonWorks network or BACnet® MS/TP bus
  • Combines functionality of a DDC and network supervisory controller
  • Tested by the BACnet® testing lab and certified as a BACnet® building controller