- Johnson Controls
- Building Automation and Controls
- Building Automation System
- Input/Output Control Modules (IOMs)
Input/Output Modules (IOMs)
Get the Control You Need with Input/Output Controllers
Product overview
Our IOM Series Controllers are Input/Output Control Modules that integrate seamlessly into your web-based Metasys® system. Input/Output Controllers can serve in one of two capacities – when installed on the SA Bus of an FEC, FAC, or VMA, IOMs expand the point count of these controllers. When installed on the FC Bus, IOMs can be used as I/O point multiplexors to support monitoring and control from an NAE or NCE. The point multiplexor can also be useful for sharing points between other field controllers using peer-to-peer connectivity.
Features
|
|
|
|
|
|