- Johnson Controls
- Building Automation and Controls
- EasyIO
- EasyIO controllers
- EasyIO FW-8V WiFi VAV Controller
EasyIO FW-8V WiFi VAV Controller
8-POINT, WIFI CONTROLLER FOR VAV
The FW (WiFi) series supports IT network and security standards and WiFi b/g/n. This series can be used as part of an existing network or as an isolated BMS WiFi network. The dual Ethernet port capability allows for daisy chain capability within the recommended IT standards.
- Pre-built VAV application with multi operation selection
- Features HTML5- ready dashboards
- Built in HTML 5 Graphics
Product Overview
The FW series supports BACnet IP client/server, BACnet MSTP client/server, Modbus TCP/RTU M/S as well as Sox, TCOM, P2P and MQTT. The FW series also features HTML5- ready dashboards and can be programmed live via CPT. The FW-08V includes a built-in Pressure Pick-up Sensor for Air Flow Measurement used in VAV applications.
The FW-08V includes 4 UI and 4 AO. For floating control, add the optional FR-02 module. Input point capacity can be expanded with the EasyIO-FD-20i. Licenses and annual maintenance are included in the one-time cost of the controller.
Features and Characteristics
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.