VAV Duct Probe Temperature Sensor

VAV Duct Probe Temperature Sensor

TE-6300 Series

Product overview

The TE-6300 Temperature Sensor line provides economical solutions for a wide variety of temperature sensing needs, including wall-mount, outdoor-air, duct, strap-mount, well-insertion, duct-averaging, and VAV Modular Assembly (VMA) flange-mount duct-probe applications. The TE-6300 line offers both a metal and a plastic enclosure for the most popular models. Sensors are available in the following types:

  • 1k ohm thin-film nickel
  • 1k ohm nickel averaging
  • 1k ohm thin-film platinum
  • 100 ohm platinum equivalent averaging
  • 1k ohm platinum equivalent averaging
  • 2.2k (2,252) ohm thermistor
  • 10k ohm thermistor, Johnson Controls® Type II

Product overview

Features

  • Full line of vertical sensors supports all your temperature sensing needs from a single supplier: wall-mount, outdoor-air, duct, duct-averaging, strap-mount, well-insertion, and flange-mount duct-probe.
  • Single assembly ordering simplifies ordering; provides a complete assembly in one box.
  • Models featuring an integral NPT Adaptor increase sensor connection strength, eliminating the need for a special adaptor
  • Models with a stainless steel sensor probe protect sensor while increasing corrosion resistance
  • Metal enclosure (TE-63xxM models only) meets plenum requirements
  • Models with retainer for the sensor holder allow you to lock the sensor holder into the conduit box
  • Brushed stainless steel mounting plate offers durable, aesthetically pleasing design
  • Low profile flush mount design for a tamper-proof installation ideally suited for schools, sporting complexes, retailers, prisons, and more

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.