Ball Valves
Find a wide range of models to regulate the flow of hot water, chilled water, steam, or 50/50 glycol solutions within your HVAC system.

Broader Range with VG1000 Series Ball Valves
New options include 1/2" valve ports with low flow control discs to consistently deliver equal percentage flow characteristics, improved temperature control, and low flow regulation.
Learn more about the VG1000 line
Ball Valves: 1/2" – 2”
- Forged brass body
- Stainless steel or plated brass trim
- Two-way or three-way
- Combine with actuators for on/off, floating, or proportional control
- If actuator is supplied, it is not mounted, allowing access to sweat end connection
- Valve connection types: threaded, sweat and press fit

Flanged Ball Valves: 2-1/2” – 6”
- Smallest flanged control valve
- Rotating flanges for easy adaptation to existing piping
- Ball valve design
- 500:1 rangeability

Smart Ball Valves
- Forged brass body
- Sizes 1/2 through 1 inch (DN15 through DN25)
- Two-way or three-way
- Allows for a customized response to environmental conditions