VF Series Standard Pressure Butterfly Valves

Versatility from VF Series Butterfly Valves

Specifically designed for a wide range of HVAC applications, these standard-pressure, standard-temperature valves offer two-position and modulating control of hot, chilled or condenser water, and 50/50 glycol solutions.

Learn about the VF Series
VF Series Standard Pressure Butterfly Valves

VF Series Standard Pressure Butterfly Valves

  • Low seating/unseating torques
  • Bubble-tight shutoff
  • Broad range of pre-assembled actuators
VF Series Standard Pressure Butterfly Valves with Weather Shield

VF Series Standard Pressure Butterfly Valves w/ Weather Shield

  • Integral handle to position valve manually
  • Bubble-tight shutoff
  • Low seating/unseating torques

 
VF Series Standard Pressure Non-Spring Return Butterfly Valves

VF Series Standard Pressure Non-Spring Return Butterfly Valves

  • Low seating/unseating torques
  • Bubble-tight shutoff
  • Broad range of pre-assembled actuators

 
VF Series Standard-Pressure, Standard-Temperature Butterfly Valves

VF Series Standard-Pressure, Standard-Temperature Butterfly Valves

  • High-integrity components for long life and functionality
  • Two-way or three-way
  • Broad range of pre-assembled actuators
  • Compatible with all ANSI 125/150 slip-on and weld-neck flanges
VF Series High-Pressure, High-Temperature Butterfly Valve Assemblies

VF Series High-Pressure, High-Temperature Butterfly Valve Assemblies

  • Bidirectional shutoff, dead-end service
  • Live-loaded seat design with fully encased O-ring
  • Double offset stem design
  • Compatible with all ANSI 150/300 slip-on and weld-neck flanges

Buy Quality Johnson Controls Valves and Actuators

Find a Distributor