Globe Valves
Flanged and threaded models control the flow of hot water, chilled water and, in some cases, steam.
Flow Regulation with VG7000 Series Bronze Control Valves
Designed to work with a controller to regulate the flow of water and steam in HVAC systems, these valves are available in normally open (N.O.), normally closed (N.C.) and three-way mixing configurations.
Learn about the VG7000 line
VG2000 Cast Iron Flanged Globe Valves
- Cast iron body
- Bronze trim, field replaceable
- Two-way or three-way
- Electronic and pneumatic actuation available

VG7000 Threaded Globe Valves
- Bronze body
- Brass and stainless steel trim
- Electronic and pneumatic actuation available
- Standard bonnet and stem design
Resources:
- Product Catalog
- VAP Product Catalog

VGA8000 Flanged Globe Valves
- High-grade ductile iron valve body
- ISO 7005-2 standard flange connection
- Fitted with VAP-B, VAF series actuator; select appropriate △P
Resources:
- Product Catalog
- VAP Product Catalog

VG3000 Terminal Unit Valves
- Forged brass body
- Stainless steel stem and spring
- Two-way, three-way mixing or three-way mixing with built-in bypass configurations
- Actuator can be field installed after piping
Resources:
- Product Catalog