Linear Actuators
Compact design and easy field mounting cover a wide range of applications.
VA-715x Electric Valve Actuators
- 90-lb force in a compact unit, for a wide range of applications
- Magnetic clutch for positive valve closeoff
- Unique yoke design simplifies field mounting

VA-748x Electric Valve Actuators
- Floating or proportional control
- Compact design for tight spaces
- Rotates on valve body, simplifying installation
- Auto stroke detection available

VA-4233 Series Electric Valve Actuators
- Universal HVAC application
- Automatic spring return
- Simple no-linkage mounting

VA-720x Electric Valve Actuators
- Compact, non-spring-return actuator
- Unique yoke design simplifies field mounting
- Built-in resistor controls current input, increasing flexibility

VA-7700 Series Electric Non-Spring Return Actuators
- Self-adjusting proportional electric actuators
- Five LEDs show actuator stroke position and status
- Unique C-shaped yoke enables lateral mounting

VA7800 Series Electric Valve Actuators
- Control for VG7000 bronze globe valves
- Automatic stroke adjustment speeds commissioning
- Unique swing-gate yoke for fast, secure attachment

VA-3100 Series Electric Valve Actuators
- Non-spring return electric actuators for HVAC and industrial use
- Synchronous motor provides constant running speed, fixed closeoff
- Two-bolt coupler clamp for quick coupling to valve stem

VA-6100 Series Electric Valve Actuators
- Synchronous motor provides constant running speed, fixed closeoff
- Non-spring return electric actuators for HVAC and industrial use
- Floating or proportional control

M9000-3xx Series Weather Shield Enclosures
- Cost effective and rugged weather shield
- Does not allow moisture to penetrate custom-designed seals
- Cover materials resist damage from the sun and elements
- Translucent material so the actuator is fully viewable
- Includes various accessories