- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Valves and Actuators
- Non-Fail-Safe Actuators
Non-Fail-Safe Actuators
These versatile actuators will simplify installation and setup.
M9300 Series Electric Non-Spring Return Actuator
This versatile return actuator easily converts between damper and valve applications, which simplifies installation because one actuator covers a wide range of applications.
Learn About the M9300 Series
M(VA) 9100 Series Electric Non-Spring Return Actuators
- Designed to position dampers in HVAC systems
- Directly mounted in any orientation using a single screw (included)
- No additional linkages or couplers required
- Clearly labeled electrical connections

M(VA) 9300 Series
- Easily converts between damper and valve applications, simplifying installation
- Enables one actuator to cover a wider range of applications
- Universal input with automatic signal detection handles on/off, floating and proportional signals

M9000-3xx Series Weather Shield Enclosures
- Cost effective and rugged weather shield
- Does not allow moisture to penetrate custom-designed seals
- Cover materials resist damage from the sun and elements
- Translucent material so the actuator is fully viewable
- Includes various accessories