- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Valves and Actuators
- Pneumatic Actuators
Pneumatic Actuators
Position dampers and valves provide efficient operation.
D-3031 Pneumatic Piston Damper Actuators
- High power-to-size ratio for use in tight spaces
- Swivel or rigid mounting
- Polycarbonate top and body, with threaded piston linkage
D-3062 Pneumatic Actuators
- High power-to-size ratio for use in tight spaces
- Lightweight, non-combustible aluminum housing
- Front or rear mounting and telescoping linkage
D-3153 Pneumatic Actuators
- Lightweight, non-combustible aluminum housing
- Telescoping linkage for flexible installation
- Two-way swivel head for full power delivery
D-4070 Two-Stage Pneumatic Actuators
- High power-to-size ratio for use in tight spaces
- Corrosion- and chemical-resistant glass-reinforced polymer housing
- Economically handles the functions of two actuators
D-4073 Pneumatic Actuators
- High power-to-size ratio for use in tight spaces
- Corrosion- and chemical-resistant glass-reinforced polymer housing
- Telescoping linkage for flexible installation
DS-3062 Pneumatic Actuators
- High power-to-size ratio for use in tight spaces
- Lightweight, non-combustible aluminum housing
- Telescoping linkage for flexible installation
DS-3153 Pneumatic Actuators
- Lightweight, non-combustible aluminum housing
- All-metal bearings for use at high temperatures
- Two-way swivel head for full power delivery
V-3000-8012 (Exposed) and V-3000-8003 (Enclosed) Pneumatic Valve Actuators
- Universal valve mounting
- Rolling diaphragm design for optimal force output
- Integral stroke position indicator
MP8000 Series Pneumatic Valve Actuators
- For hot water, chilled water and steam applications
- Selectable, field-reversible spring action
- Position indicator included
M9000-3xx Series Weather Shield Enclosures
- Cost effective and rugged weather shield
- Does not allow moisture to penetrate custom-designed seals
- Cover materials resist damage from the sun and elements
- Translucent material so the actuator is fully viewable
- Includes various accessories

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)