- Johnson Controls
- P50 Marine Fire Extinguishers
P50 Portable Gas and Powder Fire Extinguishers for Marine Applications
Leading the World in Fire Technology
The P50 range represents a new and improved generation of fire extinguishers. With massive cost saving benefits, reduced weight, and lower environmental impact, P50 extinguishers provide the first truly sustainable option while also offering enhanced performance and financial benefits.
The unique P50 foam and powder fire extinguishers use the design technology of composite materials pioneered by the aerospace and motor racing industries.
The main construction of the P50 is a High-Density Polyethylene Aramid fibre (Kevlar®) material that is woven onto the body. This material is strong and incredibly light.
The Aramid fibre-type material is also used in butane/propane gas bottles, towing ropes, bulletproof vests, fire-proof gloves, and many other products.
British-made, the P50 extinguishers incorporate three patented elements: the weave, the blow-moulded inner body, and a locking neck ring. The outer body is UV-protected. The operational valve has double pressure indicators to ensure cross-calibrating.
No Need for Annual Engineer Service
The main expense in relation to fire extinguisher provision is not the initial purchase price but the cost of paying a third party to maintain the equipment. P50 fire extinguishers enable your business or organization to carry out your own maintenance with a simple annual visual inspection, which results in substantial savings year after year.
The most technologically advanced fire extinguisher
Johnson Controls supply six types of P50 extinguishers in the form of foam and powder. High fire ratings provide advanced fire protection that cover all risks.
P50 BSX ASX Foam
The Fluro Factant Free Foam fire extinguisher has excellent firefighting capabilities. This makes it effective on Class A materials, wood, paper and textiles as well as Class B fires fuelled by paints, solvents, oils, and petrochemical products. The unit has also passed the EN3 test for use on live electrical equipment up to 1,000 volts at a distance of one metre. The operational temperature range is from +5ºC to +60ºC. Frost protection to -5ºC is available.
P50 ABC40 Powder
The ABC40 Powder fire extinguisher is designed to be installed in areas where there are a variety of fire hazards and where fast extinguishing is required. ABC40 Powder fire extinguishers can tackle fires on Class A materials, wood, paper and textiles. It is also effective on Class B fires fuelled by oils, paints, solvents, and petrochemical products as well as on Class C flammable gas fires. It is safe to use on live electrical equipment up to 1,000 volts at a distance of one metre. The operational temperature range is from -20ºC to +60ºC.
No Annual Costs
Calculate how much you can save by removing the costs of your annual service requirement/contract.
P50 Composite Extinguisher Features:
- 10-year operational corrosion guarantee
- 10-year quality assurance on material defects and workmanship
- 20-year life cycle
- No service contract required
- Requires only one manufacturer overhaul at 10 years
- A yearly visual maintenance inspection checks indicators with a magnet to support cost savings
- Recyclable
- Super-strength Aramid (Kevlar®) material yarn
- Lightweight for ease of operation
- Kitemark, PED, MED, and EN3 approved
- Manufacturer ensures safe disposal of contents where required
- UV protection of the outer casing
- QA laser serial number on outer casing
- Operating valve – nickel-plated brass
- ABC multi-class rating
- World-recognized patented design
P50 Composite Fire Extinguishers Brochure
Click here to download the PDF10-year Operational Corrosion Guarantee
10-year quality assurance
10-year corrosion guarantee
P50 fire extinguishers are manufactured in the UK to the very highest standards. The exceptional quality of our products allows us to offer an industry-leading 10-year quality assurance on material defects and workmanship across the entire P50 range with absolute confidence.
10-year overhaul
P50 fire extinguishers need to be factory-refurbished after 10 years to extend their lifespan by a further 10 years.
P50 Certifications & Fire Ratings
Size Capacity |
Contents | Types of Fire | Fire Rating | Filled Weight | Height (mm) | EN3 Approved | |
Foam | 2ltr | BSX ASX | ABE | 8A/55B | 2.8 | 410 | Yes |
Powder | 2kg | ABC40 | ABCE | 13A/55B | 2.74 | 410 | Yes |
Foam | 6ltr | BSX ASX | ABE | 34A/183B | 8.5 | 570 | Yes |
Powder | 6kg | ABC40 | ABCE | 43A/233B | 8.5 | 570 | Yes |
Foam | 9ltr | BSX ASX | ABE | 43A/233B | 11.7 | 640 | Yes |
Powder | 9kg | ABC40 | ABCE | 55A/233B | 11.7 | 640 | Yes |
Kitemarked by BSI and MED Approved
The complete range of P50 fire extinguishers has been approved under the Kitemarked scheme by the British Standards Institute to the globally acknowledged manufacturing standard BS EN3, and is also approved by the Marine Equipment Directive (MED).
Related Solutions
Other Fire Extinguishers
Our fire extinguishers provide versatile fire protection that’s compact, portable, and cost effective. With top quality construction and performance, our products show why Johnson Controls is an industry leader.
Fire Suppression
From sprinkler systems to water mist installations, we provide commercial-grade fire suppression and life safety solutions for all kinds of facilities, all around the world.
Marine Solutions
Johnson Controls offer the complete range of turnkey solutions to the Naval and Commercial sectors within the marine industry.