- Johnson Controls
- Building Automation and Controls
- EasyIO
- EasyIO controllers
- EasyIO FW-14 WiFi Controller

EasyIO FW-14 WiFi Controller
14-POINT, WIFI CONTROLLER
The FW (WiFi) series supports IT network and security standards and WiFi b/g/n. This series can be used as part of an existing network or as an isolated BMS WiFi network. The dual Ethernet port capability allows for daisy chain capability within the recommended IT standards.
- Features HTML5-ready dashboards
- Network Time Sync Protocol
- Built in dashboard
Product Overview
The FW series supports BACnet IP client/server, BACnet MSTP client/server, Modbus TCP/RTU M/S as well as Sox, TCOM, P2P, and MQTT. The FW series also features HTML5- ready dashboards and can be programmed live via CPT.
The FW-14 includes 8 UI, 4 AO (Voltage) and 2 DO. For floating control, add the optional FR-02 module. Input point capacity can be expanded with the EasyIO-FD-20i. Licenses and annual maintenance are included in the one-time cost of the controller.

Features and Characteristics
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Want to use the smart, flexible, resilient EasyIO platform? Fill out the form below to contact us.