Air Louvers that meet your specific needs

Johnson Controls offers a diverse selection of Louvers that are engineered to fit your unique application and size requirements. From Louvers that feature stationary and drainable blades and frames in different sizes and materials, to combination Louvers/Dampers, and even models featuring adjustable blades, find the right Louver for your air control system within our wide range of products.

Air Louvers that meet your specific needs
  • Integral louvers and dampers designed for very tight closure against wind and weather.
  • LM-1250 adjustable louvers designed for tight closure.
  • LV-1250 is a stationary louver designed to meet heavy duty application and environmental requirements.
  • A stationary aluminum drainable blade with a 6 inch (15 cm) deep aluminum frame.
  • LV-1800 stationary louvers are designed to protect air intake and exhaust openings in exterior walls of buildings.