- Wall-mount.
- Direct or belt drive.
- Capacity: Up to 68,172 cfm; 0 - 1.8” w.g.
- Inline duct-mount.
- Belt drive.
- CC (Single) Capacity: From 750 - 6,350 cfm; 0 - 1.5” w.g.
- Ceiling or inline mount.
- Direct drive.
- Capacity: From 32 - 3,290 cfm; 0 - 1.5” w.g.
- Roof-mount
- Direct or belt drive.
- Capacity: From 32 - 18,907 cfm; 0 - 1.5” w.g.
- Free standing.
- Direct or belt drive.
- Capacity: Up to 264,000 cfm; 0 - 10.0” w.g.
- Duct-mount, tubular inline.
- Direct or belt drive.
- Capacity: From 75 - 22,054 cfm; 0 - 3.0” w.g.
- Duct-mount, square inline.
- Direct or belt drive.
- Capacity: From 103 - 27,502 cfm; 0 - 3.5” w.g.
- Inline Mount
- Belt drive
- Capacity: From 49 - 221,480 cfm; 0 - 10” w.g.
- Roof-mount
- Direct or belt drive
- Capacity: Up to 72,755 cfm; 0 - 0.5” w.g.