![AXIAL PROP (PAFP, PAFX, PAFC, PAFL, PAFM, PAFH, PAFB)](https://tyco.widen.net/content/yikv5y9kfz/jpeg/HVAC_commercialproductdetailpage_product_PAFP.jpeg?position=c&color=ffffffff&quality=80&u=d73svt)
AXIAL PROP (PAFP, PAFX, PAFC, PAFL, PAFM, PAFH, PAFB)
Axial Propeller Panel Fans
Product Overview
YORK® PAF-Series of propeller fans provides a variety of solutions to address the needs of wall mounted exhaust and ventilation applications, such as garages, factories, warehouses, and other relatively clean air applications.
Whether steel or cast aluminum, all propellers in this product line are statically and dynamically balanced to AMCA Standard 204-96, Balance Quality and Vibration Levels for Fans, to ensure quiet and reliable operation.
The PAF-Series of fans allow one of the broadest motor selections in the industry. All fans are fully assembled and test run prior to shipping; belt drive models are pre-set to the specified RPM.
![Product Overview](https://tyco.widen.net/content/8pmsvynm31/jpeg/bts_imageleftcontentright_bfv-250_butterfly_valve_iStock-1160700188.jpeg?position=c&color=ffffffff&quality=80&u=e7jqge)
Features
|
|
|
|