Floor Mounted Vertical Fan Coil Units

Floor Mounted Vertical Fan Coil Units

CFM: 200 to 1,200 CFM

Product overview

Choose between a flat top, slope top, or concealed vertical floor-mounted fan coil unit. All are AHRI certified to ensure reliable performance. Units offer a 3-speed direct-drive motor in either PSC or ECM.

Product overview

Features

  • Superior efficiency – Uses 30 to 50% less energy than competitive units with the same capacity.
  • Excellent for retrofits – Matches dimensions of most US models. Vary H & W in 1” increments, up to 12”.
  • Model flexibility – Available in concealed, exposed, and slope-top models. High IEQ – Indoor environmental quality is improved with sloped drain pans, high-efficiency filters, and low sound levels.
  • Complete control – Thermostats with time clock or occupancy sensor, factory-mounted piping packages, network-compatible.