Vertical, High-Performance Fan Coil Units

Vertical, High-Performance Fan Coil Units

CFM: 400 to 2,000 CFM

Product overview

An extensive variety of components provide a flexible and versatile fan coil unit to meet the needs of any building. Plus, the variety of options available with FCC units is where you find the versatility to fit any heating, ventilating, and air-conditioning need.

Product overview

Features

  • Optimized performance – AHRI-440 certified and labeled; chilled-water or direct-expansion coil for cooling, hot-water or electric coil for heating
  • Flexible design – Small footprint; front or bottom return
  • Choice of controls – Direct Digital Controls for BACnet®, N2, or LON®; remote-mount thermostats can be analog, digital display, or programmable
  • Excellent IAQ – Low sound levels; cabinets can be insulated with foil-faced fiberglass or closed-cell foam; 2” flat filter available; sloped drain pans