- Johnson Controls
- HVAC Equipment
- Air Distribution
- Terminal Units
- Variable Air Volume Terminals
Variable Air Volume Terminals
 
            Series Flow Fan-powered (TCSB)
Newly redesigned series flow units with improved features specifically designed for quiet operation and improved space comfort.
- 100-4400 CFM
- Solo/Sync EC Motor Control Technology
- Metasys® BACnet DDC (Direct Digital Control)
 
            Series Flow Fan-Powered Sensible Cooling (TCSC)
Newly redesigned series flow units with improved features specifically designed for quiet operation and improved space comfort.
- 100-2000 CFM
- Solo/Sync EC Motor Technology
- Sensible Cooling Coil
 
            Ultra-quiet Series Flow Fan-Powered (TCSQ)
Newly redesigned ultra-quiet series flow units with improved features specifically designed for quiet operation and improved space comfort.
- 100-4400 CFM
- Solo/Sync EC Motor Control Technology
- Metasys® BACnet DDC (Direct Digital Control)
- Integrated Sound Attenuator for Ultra-Quiet Performance
 
            Parallel Fan Powered (TVS)
A popular option for heating and cooling perimeter zones.
- 100–4100 CFM
- PSC or EC motor options
- AHRI 880 and ETL certified
 
            Single Duct (TSS)
All the benefits of single duct units while performing at extremely low sound levels.
- AHRI 880 and ETL certified
- Lower CFM values
- Robust inlet collar for easy installation
 
            Single Duct Low Height (TSL)
Perfect for retrofit projects or anywhere with congested ceiling spaces.
- Maximum height of 10 inches
- Electric heat units are flippable
- AHRI 880 and ETL certified
 
            Dual Duct (TDS)
Ideal for providing alternative ventilation and humidity control strategies.
- AHRI 880 and ETL certified
- Air measuring probe provides lower CFM
- Efficiency with lower installed costs
 
            Series Fan Powered (TCS)
Units offering improved space comfort and specifically designed for quiet operation.
- 100–4600 CFM
- OSHP-OSP certified
- PSC or EC motor options
 
            Series Fan Powered Low Height (TCL)
Units offering improved space comfort and specifically designed for quiet operation.
- 100–4100 CFM
- Maximum height of 11″–12″
- Perfect for retrofits or congested spaces
 
            Parallel Fan Powered Low Height (TVL)
A popular option for heating and cooling perimeter zones.
- 100–4100 CFM
- Maximum height of 10.5″–12″
- Perfect for retrofits or congested spaces
 
            Supply Exhaust Units
Units available in galvanized (TSX) and stainless (TXS-S) construction.
- Retrofit terminal units for air volume control
- Controls supply and/or exhaust air
 
            DOAS Fan Powered
Units that include an integral chilled water sensible only coil at the plenum air inlet.
- Measures and controls to minimum ventilation rates
- Optional hot water reheat available
Johnson Controls offers a broad portfolio of products
Blower Coil Units
These units feature a belt-driven fan and are available in horizontal, vertical and reduced footprint vertical designs.
 
        


















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)