Commercial Split Systems

Smart solutions for challenging conditions

Product overview

For more than 140 years, Johnson Controls commercial systems have provided heating and air conditioning solutions for some of the world's most demanding applications. Today, Johnson Controls commercial split systems deliver the simplicity, efficiency and long-term reliability that give you the competitive advantage you need.

Product overview

Benefits

Reliable Performance png
Reliable performance

Built-in protections and certified safeties provide confidence while microchannel aluminum condenser coils ensure long-lasting operation.

Quiet Operation
Quiet operation

Every spilt system unit is made with sound-defeating technologies that reduce vibration and fan noise.

Easy Installation png
Easy installation

Johnson Controls commercial spilt system units are designed with the flexibility and compact footprint you need for easy installation.

  • Up to 10 EER
  • Available in 30, 40 and 50 nominal tons
  • Controls include control volt transformer, blower motor starter and relay and a low-voltage terminal block
  • 11.1-12.5 EER
  • Meets or exceeds ASHRAE 90.1-2007 Standard
  • Smart Equipment enabled
  • 16 IEER (PE) ; 13.5-15.1 IEER (PC) ; 13.5-14 IEER (PD)
  • Meets EPACT 2005 and exceeds ASHRAE 90.1-2019 efficiency standards.
  • Includes filter drier ready for field installation and is Smart Equipment enabled
  • 16 IEER (YE) ; 13.2-15.2 IEER (YC) ; 13.4-15 IEER (YD)
  • Meets EPACT 2005 and exceeds ASHRAE 90.1-2019 efficiency standards.
  • Includes filter drier ready for field installation and is Smart Equipment enabled
  • 2,250 – 12,000 CFM
  • NL / NM (7.5-20 ton) models are designed to match up with two-pipe or four-pipe, YC/YD/YE condensing units and PC/PD/PE heat pumps. NC (25 ton) model matches with two-pipe YC (25 ton) model only.
  • Can be installed in up to 16 configurations