IDSC2 Stainless Steel Evaporative Condenser

IDSC2 Stainless Steel Evaporative Condenser

Stainless steel condensers from FRICK® offer a lifetime of cost savings

Product overview

At Johnson Controls, we help keep your building operating at peak efficiency with our IDSC2 stainless steel condenser. We’ve built this stainless steel condenser to withstand the tests of time and offer longer-lasting performance in the harshest environments. Featuring a self-passivating stainless steel coil, frame, covers, and basin design that has been proven in the most remote locations where water quality is often an issue, this stainless steel condenser from FRICK® significantly reduces annual operating costs and provides a life span double that of conventional evaporative condensers.

Product overview

Features

  • Self-passivating 304L stainless steel frame, covers and basin (316L coil)
  • Easier installation with less weight than galvanized steel
  • ASHRAE 64 Certified facility; with ASME Certified serpentine coils.
  • Easy access to components for reduced maintenance hours & costs
  • Exceptional resistance to white rust and corrosive elements
  • Highly efficient direct-drive fan options lower energy consumption, increase reliability
  • Effective life span doubles that of conventional evaporative condensers
  • Watertight, UV and corrosion resistant inlet louvers minimize biological growth
  • Specially designed basin reduces water usage with higher cycles of concentration
  • Less chemicals required (zero zinc or lead in discharge of blowdown)
  • Significantly reduced annual operating costs and up to 70% savings in total life-cycle costs
  • More than 45 unit variants available

Contact us

Please use this form to submit an inquiry. This form collects your name, email address and other personal information. Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.