- Johnson Controls
- Insights
- FlameVision Flame Detection Application Manual
FlameVision Flame Detection Application Manual

FLAMEVision is a global brand from Johnson Controls which is synonymous with innovative detection technologies in special hazard applications and hazardous areas.
The flagship FV300 flame detector provides industry-leading flame detection performance using IR Array technology to eliminate false alarms and provide positional data on the hazard. Integration of video cameras into the products also extends the applications to verification and remote-control solutions.
FLAMEVision products provide a superior detection solution for industrial, petrochemical, oil and gas, pharmaceutical, and specialty applications.