This Month in History: First Computerized Environmental Control Panel in Canada
March 8, 1969: System installed by Johnson Controls Limited
According to the Financial Post (a Canadian weekly) of March 8, 1969, Johnson Controls Limited in Toronto was to install Canada's first computerized environmental control panel at the University of Guelph in Ontario.
Beginning on April 1, 1969, the system was to look after the climate in seven of the university's buildings from a central location using a Scientific Data Systems Sigma 2 computer. By 1980, the system was expected to control 70 buildings on campus.
The system would be able to provide alarms for fire, smoke, high or low temperature, high or low pressure, humidity, or any other sensor within any campus building.
An article in the March 1969 issue of Canadian Controls and Instrumentation also reported on the system, stating it would have the capability to start and stop any form of motor-driven equipment either on demand or by automatic time program. In addition, the system would be able to provide alarms for fire, smoke, high or low temperature, high or low pressure, humidity, or any other sensor within any campus building.
The system could visually indicate or log any process or environmental variable and reset control points on demand as well. The University of Guelph, with its roots dating to the 1870s, was created by the Ontario government in 1964 as a result of the combining of three colleges.
Related Items
This Month in History: February 1998
Reagan National Airport has been a customer of Johnson Controls, utilizing Johnson Controls' Demand Response (DR) technology services.
This Month in History: January 1951
William Shipley, York Corporation chairman of the board, died unexpectedly at the age of 71 on January 13, 1951.
This Month in History: December 1980
Johnson Controls Foundation makes grant of $500,000, the largest grant in its history up to that point, to the Milwaukee Symphony Orchestra.
History
In 1885, long before anyone talked about carbon footprints or climate change, Warren Johnson launched a company to explore new ways to harness and conserve precious energy resources.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)



