- Johnson Controls
- Marine and Navy
- Fire and Flood Detection
Fire Detection and Control Systems
Reliable fire detection systems for marine applications
Johnson Controls offer a complete range of fire and flood detection solutions which can be installed to effectively mitigate the risks to vessels and crew that flooding and fire can present.
We can provide a range of fire detection solutions from stand-alone conventional systems through to complex, integrated addressable fire detection and alarm systems incorporating fire alarm, voice evacuation and fire suppression that meet the most stringent approvals in the world.
Our Detection & Control Solutions are typically application driven allowing us to offer the customer the ultimate in system flexibility. Every project undertaken is unique in that we individually assess each requirement and then decide upon the best technical solution for the application. We have a specialist expertise and a core technology base with a proven track record to ensure that the client always receives the most cost effective compatible solution to suit their specific application.
Johnson Controls can offer a range from small stand-alone IEC61508/61511 (SIL2) Compliant Addressable Fire Detection Systems to fully integrated IEC61508/61511 (SIL3). Compliant Control & Safety Systems along with everything else in between providing communications with an array of 3rd party Systems where required.
Johnson Controls combine expertise and experience in design and engineering manufacturing with proven technology for customized Safety Related Systems. We have a large installed system base, throughout the UK and the World supplying all the major Chemical, Oil & Gas Companies, through both UK and International contractors and directly to the end users. This is based on both Hardwired, Programmable Electronic and Addressable Detection Systems.
With these facts in mind, it is no surprise that we have global single source vendor partnerships with many of the top 100 companies throughout the world.
- Low cost of ownership
- Our wide-ranging detection solutions including intrinsically safe options designed specifically to protect hazardous areas with flammable atmospheres
- MZX Technology embraces the best in both analogue and digital electronics to provide fast and accurate fire detection
- TrueInsight Fire Detection Monitoring package is a state-of-the-art solution for the central monitoring and logging of Fire Alarm System conditions and data
- The R4 Fire Detection/Protection System is a SIL2 compliant PLC based solution primarily aimed at – but not limited to, the turbine protection market
- Our MZXNet system allows MZX fire controllers to be drawn into a network system and because every installation is different, MZX Technology Networks have been designed to be highly flexible, allowing for a wide range of different system designs and applications
- Full and comprehensive range of audio and visual devices within the MZX range
- Our MZX loops support a range of specialist detectors supplying both power and communications
Our marine service team: Global reach - local delivery
Our mission is to get equipment operating with minimal disruption to a vessel’s schedule. We achieve this by using our local network or by deploying engineers and parts by next day air delivery directly to a vessel to save both time and expense and to improve efficiency.
Crucial onboard equipment is constantly subjected to changes in climate, temperature and vibration that can cause equipment to unexpectedly breakdown. Our Remote Servicing System can be integrated or co-ordinated with yours in order to improve efficiency.
How we operate:
- Manufacturing and product development to ISO 9001:2000 Standards
- Application engineering develops innovative solutions with a customer focused approach
- Our multi-disciplined marine consultants and project management teams are co-ordinated across countries with a single point of contact
- Installation and commissioning is performed in port, at sea or in the shipyards
- Our service and maintenance strategy is based on support from people and 24 hour parts warehouses located at strategic points around the world to provide assistance when needed
- We have a large number of Marine Distributors and Service Partners located throughout the world

Products
We offer a wide range of fire detection products from our broad portfolio of brands to meet specific customer needs globally.
Stay one step ahead with news and insights from our Oil & Gas fire detection and control experts.