- Johnson Controls
- Marine and Navy
- Fire and Life Safety Equipment
- Anti-slip Products
Anti-slip Products
Anti-slip Products
Through Safeguard Technology, Johnson Controls provide aggressive Hi-Traction Safety Covers for use on Steps, Walkways, Decks and Ladder Rungs on Offshore Oil and Gas Drilling and Production Platforms, ensuring slip prevention in even the most hazardous, wet, slippery and oily environments.
Complete solutions
Complete anti-slip solutions for onshore and offshore oil and gas facilities.
Tailor-made
Tailor-made products to meet clients specifications.
Products

Step Covers
Non-corrosive and impact-resistant, Safeguard Covers offer a superior alternative to temporary coatings and tapes. Designed with a long-lasting, aggressive grit surface, our products are proven to provide anti-slip protection in a variety of environments.

Walkways and Platforms
Hi-Traction Walkway covers enable you to create non-skid flooring surfaces for many different areas where slips and falls can pose hazards.

Ladder Rungs
Safeguard has two styles of slip resistant Ladder Rung Cover - “channel-shaped” and “half-round”, both of which fit easily over the rung. The “half-round” cover is available in pultruded FRP (fibreglass) only. Both styles can be installed using adhesive or mechanical fastners (over hollow rungs). Metal Ladder Rung Covers can be tack welded to metal rungs.

Pipe and Cable Covers
Safeguard covers act as a bridge, effectively concealing the utilities and pipework underneath while ensuring safe traction on the surface. Safeguard Pipe and Cable covers feature a rugged moulded composite polymer construction that has been tested to withstand up to 1,000 pounds. They are corrosion resistant and flame retardant.