- Johnson Controls
- Marine and Navy
- Fire and Life Safety Equipment
- Breathing Air Systems
Breathing Air Systems for Marine Environments
Breathing Air Systems
Johnson Controls is the industry’s foremost specialist safety service company, offering you one point of contact for all marine-based Breathing Air Service requirements.
Working with reputable manufacturers and operating from a global network of specialist centres of excellence, Johnson Controls provides the highest standard and most up to date technology. We ensure that clients are provided with the best service, training and supply of approved breathing apparatus covering airline working, rescue and escape which illustrates our proven performance and a history of safe operation in potentially high-risk marine environments.
System specialists
Johnson Controls are specialists in the manufacture and supply of SCBA equipment.
Integrated maintenance
Johnson Controls provide specialist support on all the products and services on offer. We ensure that each customer benefits from unrivalled value for money, without compromising the quality of the service delivered.
Accredited supplier
Johnson Controls are ISO and OHSAS accredited in relation to health & safety, quality and environment approvals (certificates available on request).
Products

Self-contained Breathing Apparatus (SCBA)
A Self-contained Breathing Apparatus (SCBA) is a device worn by first responders, firefighters, industrial workers and others to provide breathable air in environments that are Immediately Dangerous to Life and Health (IDLH). The term “Self-Contained” differentiates SCBA from other apparatus connected to a remote supply by a long hose.

Airline Respirators
An Airline Respirator (also called an Air-Supplied Respirator or Supplied Air Respirator, SAR) is a respirator that is connected to a source of compressed breathing air (such as an air cart or stationary system) via a high-pressure hose. The air is delivered continuously or intermittently in a sufficient volume to meet the wearer’s breathing requirements.

Air Purifying Respirators
Air purifying respirators use cartridge or canisters constructed of carbon or paper-based filters to remove contaminants or particles from non-IDLH (Immediately Dangerous to Life and Health) environments. Air-Purifying Respirators have numerous applications from construction and automotive repair to Pharmaceutical and Oil production.

Full Facemask Respirators
The key to our advanced facepieces is Top Down Convertibility. A single facepiece. A single fit test. That’s all it takes. This provides a single, full-facepiece solution for all applications while minimising inventory costs and training time.

Half Mask Respirators
Our wide range of half masks include twin and single filter masks. All filters are replaceable for cost-effectiveness. Half masks provide comfortable protection in a wide range of applications, from chemical treatment to agriculture.

Powered Air Purifying Respirators
We offer a complete range of Powered Respirators and Airline equipment all of which have been designed with intelligence, comfort, versatility and safety in mind. Ergonomic design incorporates a curved backplate which ensures user comfort even for long periods.

Filters / Canisters / Cartridges
We offer an extensive range of filters for half masks, full face masks and powered air equipment. The filters are all CE marked and approved to current EN standards plus additional international approvals.

Chemical Re-Breathers
The Chemical Oxygen Self Rescuer is a self-contained respiratory escape device. It is ideal for all escape applications wherever toxic gases, particles or oxygen deficiency.