- Johnson Controls
- Marine and Navy
- Fire and Life Safety Equipment
- Chemical Suits
Chemical Suits for use in Marine Environments
Chemical Suits
Johnson Controls can provide chemical protective suits in a wide range of different materials and configurations to suit your needs.
The suits available can provide protection against solid and liquid chemicals, particles, liquid splashes and sprays, and electrostatics as well as contamination from radioactive particles.
The range of chemical protective suits include total encapsulating suits that completely enclose the body and isolate it from the ambient air, down to more simple trouser and jacket sets.
Wide range available
Suit types available include gas tight, limited life, disposable and reusable suits.
Products

Alphatec® Evo
Uses a combination of elastomers and plastics with Nomex®fabric. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. More than 8 hours protection, excellent resistant from aggressive chemicals and flames. Comes in 2 Designs: BA inside suit or BA outside suit and is approved to NFPA 1991, EN 943-1, EN 943-2 and EN 1149-5.

Alphatec® VPS
Elastomers and plastics with woven fabric makes a strong and flexible material with an outstanding chemical barrier. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. More than 8 hours protection, excellent resistance to abrasion. Comes in 2 Designs: BA inside suit or BA outside suit.

Alphatec® VPS-Flash
Designed to carry breathing apparatus inside the suit. Elastomers and plastics with woven fabric makes a strong and flexible material with an outstanding chemical barrier. Large visor for optimal vision and comfort. Ring attachment system for gloves means quick, easy exchange and tight fit. Integrated bootie in the primary suit material – user must wear a safety boot to cover bootie. More than 8 hours protection, excellent resistant from flames and abrasion. Approved to NFPA 1991.

Alphatec Super
Real woven fabric with elastomers maximises strength and durability makes a strong and flexible material with an outstanding chemical barrier. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. Comes in 2 designs: BA inside suit or BA outside suit. There are optional Emergency Team and Freeflow suits. Approved to EN 943-1 and EN 943-2.

Alphatec® Light
Strong and flexible polyamide fabric coated with PVC. Durable material with good resistance to a wide range of chemicals. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. Comes in 2 designs. Approved to EN 943-1.

Alphatec® Splash
Strong, flexible polyamide fabric, double coated PVC. Protection against hazardous chemicals in liquid and solid form including acids and alkalis. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. Design options: BA inside or outside / One or two piece. Approved to EN 14605 type 3 ‘liquid tight’.

Alpha Solway Chemmaster
This suit is tough and durable, PVC Nylon 380 gm2. Stitched and High Frequency with welded seams. Available in many different configurations from stock, including hooded, collared, elasticated wrists or ankles etc, and many more.

Alpha Solway Chemsol
Alphashield 2000 provides excellent protection against chemical liquid spray, while remaining breathable and creating a comfortable wearing experience. It is ideal for a wide range of industrial applications. Spun bonded polypropylene with outer breathable film with chemical liquid (EN368 and blood (ASTM F1670) penetration resistance for premium protection.

Alphachem X300
Disposable chemical protective garment, manufactured with EVOH multi-layer technology. It offers exceptional chemical resistance against the most demanding chemical hazard applications, including: Petrochemical Plant Maintenance, Hazardous Waste Disposal, Plant Maintenance Tank Cleaning, Decontamination Work and Pressure Cleaning.