- Johnson Controls
- Marine and Navy
- Fire and Life Safety Equipment
- Environmental Product Supply
Marine Environmental Protection
Environmental Product Supply
Johnson Controls provide a wide range of marine-approved spill control equipment.
Wide range of products available
We can supply spill control solutions that can are ideally suited to marine applications.
Products

Lubetech Super Chemical Static Bin Spill Kit
Superior grade chemical absorbent refillable spillage kit filled with Superior grade absorbent products. It is a complete spill kit designed for spills up to 80 litres and is designed to absorb and retain all industrial liquids, including aggressive chemicals and oil. It is neatly packed in floor-standing round polyethylene container and is for internal or external use.

Lubetech Superior Chemical Wheeled Bin Spill Kit
Professional mobile kit - by one person to the spill location which is ideal for a variety of locations on a large site. It is packed with Superior absorbents for rapid clean-up operations and includes an anti-tamper tie to assist site auditing. It is supplied in a top quality weatherproof 2-wheeled bin with a hinged lid, complete spill kit designed for spills up to 120 litres.

Lubetech 40 m Superior Maintenance Roll
Suitable for heavy industry sectors, it is perforated to facilitate variable requirements. High loft to increase absorbency. Outstanding quality Maintenance (general purpose) absorbent roll from the Lubetech range. Maximum strength due to low linting coverstock applied to one side, minimises ripping, tearing and fraying.

Lubetech Superior Maintenance Pads
Outstanding quality Maintenance (general purpose) absorbent pad from the Lubetech range with maximum strength due to low linting coverstock applied to one side, minimises ripping, tearing and fraying. Dimpled to ensure product stability even when saturated and designed to absorb and retain all industrial liquids, oil, coolant, and solvent based spills.

Lubetech Sock with Extra Thick Outer Skin
Outstanding quality maintenance (general purpose) absorbent sock due to super absorbent fill with double knitted skin to maximise strength, retention and durability. It is designed to absorb and retain all industrial liquids, oil, coolant, and solvent based spills. Metal and plastic tag free. It is super fast absorbing, even on heavy fluids and designed for use in heavy engineering environment, where strength is paramount.

Lubetech Classic Maintenance Roll
Classic styled Maintenance (general purpose) absorbent roll with higher than average strength due to low linting coverstock applied to both sides, minimises ripping, tearing and fraying. Convenient box dispensing system, complete with plastic spindle, and tear out strip which is dimpled to ensure product stability even when saturated. It is designed to absorb and retain all industrial liquids, oil, coolant, and solvent based spills.

Lubetech XR70 Industrial Cellulose Granules
Lubetech woodchip fibre granules, which are extremely light to handle. Large 30 ltr bags can deal with large spills Completely fire retardant, conforms to BS 746 pt 1. This is a minimum carbon footprint product, sustainably sourced. Non-dyed for maximum ‘thirst’ absorption Pallet quantity.

Lubetech Black and White Maintenance Vinyl Holdall Spill Kit
Performance quality general purpose refillable spillage kit, supplied in a top quality UV-resistant vinyl holdall with easy Velcro access. Complete spill kit designed for spills up to 50 litres. Products packed in deployment order. It is designed to absorb and retain all industrial liquids, oil, coolant, and solvent based spills.Conveniently, easy to transport, both in a workshop or on a vehicle.

Rocol Industrial Scrubs Bucket 72 Hand Wipes
Cleaning Aids - Scrubs which work fast to loosen, dissolve and absorb dirt, grease, paints, oils and adhesives. One side of the towel is textured for heavy duty cleaning and they will not transfer soil back onto hands. Conditions and softens hands and are water resistant.

Lubetech Prestige 4-Drum Spill Pallet
This product has a safe working load capacity - 2700 kg and is compatible with most pallet trucks for easy maneuvering when unladen. The injection molded grates include handles for easy removal.