- Johnson Controls
- Marine and Navy
- Fire and Life Safety Equipment
- Noise Measurement
Marine Noise Measurement Solutions
Noise Measurement
Johnson Controls supply a wide range of Noise Measurement equipment to help protect the health and well-being of crew working in areas onboard ship that are subject to a high volume of noise.
Products
![Noise measurement kit](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/noise-measurement-kit.png?h=564&w=752&la=en&hash=360E55E95349CE0767953BD9CDE03534)
Pulsar Nova
The Nova range of high performance sound level meters combines advanced technology noise measurement methods with ease of use and durability.
![Noise measurement kit](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/noise-measurement-kit.png?h=564&w=752&la=en&hash=360E55E95349CE0767953BD9CDE03534)
Standard Measurement Kits
Instruments are usually supplied as part of a noise measurement kit which contains everything required to take noise measurements.
- Nova sound level meter
- Acoustic calibrator
- Windshield
- Batteries
- Hard Kit Case
- 7 year warranty
- Calibration certificates
- Pulsar AnalyzerPlus software
- Download cable
![Noise measurement software from Johnson Controls](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/noise-measurement-software.png?h=564&w=752&la=en&hash=DEBD6B9D833EEE4F87BF0EB51B3CDCA0)
Software
AnalyzerPlus allows the user to download their measurement data onto a PC or laptop for analysis and to create a variety of reports.
![Digital sound level meter from Johnson Controls](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/digital-sound-level-meter.png?h=564&w=752&la=en&hash=EA8AA7654B69A6E1EF6C5ACE33FA4599)
Model 14 Digital Sound Level Meter
The Model 14 is an entry-level sound level meter for general purpose use whilst meeting the requirements of IEC 61672 Class 2. It is also an ideal low-cost instrument for those applications where a sound level meter can be useful but a high specification instrument would be too expensive.
![Model 22 Personal Noise Dosimeter by Johnson Controls](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/model-22-personal-noise-dosimeter.png?h=564&w=752&la=en&hash=D72516FC164728885CF687CEB3DEAA8C)
Model 22 Personal Noise Dosimeter
The Model 22 doseBadge is compact, extremely robust and lightweight. The revolutionary doseBadge is a self-contained noise measurement device that has no cables, display or controls, making it an ideal solution for noise dosimetry because units can’t be tampered with during measurement.
![Circular LED warning sign reading 'Hearing Protection must be worn'](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/warning-sign-hearing-protection.png?h=564&w=752&la=en&hash=6A67AED811FB273A3BB7E8A65FF962BD)
Pulsar SafeEar Noise Warning System
In environments where the wearing of hearing protection (PPE) may not be required at all times, the PulsarSafeEar will inform employees when PPE is required and also when it can be removed safely.
![Circular LED warning sign reading 'Hearing Protection must be worn'](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/warning-sign-hearing-protection.png?h=564&w=752&la=en&hash=6A67AED811FB273A3BB7E8A65FF962BD)
Remote Display Units
The Pulsar SafeEar is available as a Remote Display Unit which is controlled by a Master PulsarSafeEar Unit. A simple cable from the Master up to 3 remote units can be daisy-chained together so that an area of up to 30 meters can be covered.
![Circular LED warning sign reading 'Hearing Protection must be worn'](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/marine-and-navy/fire-and-life-safety/noise-measurement/product-images/warning-sign-hearing-protection.png?h=564&w=752&la=en&hash=6A67AED811FB273A3BB7E8A65FF962BD)
Pulsar SafeEar Data Logging Software
Pulsar SafeEar can be upgraded to become a data logging unit by adding the Data Logger and USB software. The Data Logger simply plugs into the PulsarSafeEar and can record noise levels over long periods of time.
![A helipad on a ship in the ocean](-/media/9e17c50c07de474abea6a7a209d3c71c.jpg)