- Johnson Controls
- Marine and Navy
- ZETTLER Fire Detection
- Network Solutions
Marine-Approved Network Solutions
Networked technology brings your information to one location for better command and control
Advanced
Next-generation platforms for added power, connectivity, and centralized control.
Comprehensive
From product features to installation or maintenance, we offer a full range of options.
Flexible
Products and services are highly scalable and can be configured to meet the needs of your vessel.Benefits of Network Solutions
Our marine-approved fire alarm network distributes information among connected fire alarm control panels, enabling each panel to maintain the status and control of its own points, and monitor and control points physically connected to other networked panels. Networked solutions are an efficient way to help protect large or complex installations, allowing, for example, panels to communicate on the evacuation of a specific deck versus an entire vessel.
Networking helps improve survivability; if a single panel loses communication, all remaining panels can still communicate with each other. Our solutions offer client server capability, thereby providing the ability to monitor activity and remotely view information from a computer loaded with the appropriate software.
Additional benefits:
- A single system view can deliver better command and control—ideal for large campuses and facilities
- Each panel maintains the status and control of its own points; each can also monitor and control points physically connected to other network panels
- Multiple Network Loops are available for campus and other high panel quantity applications
- Network-wide initiation of alarm silence, acknowledge, and reset; and investigation of status and details of system points and point lists
- Distributed system operation to ensure excellent continuity
- Command center that provides centralized network annunciation, historical logging, report generation, and control of fire alarm network points
How do Network Solutions help?
Respond to life-safety events with speed and efficiency.
Networking allows nodes to operate together or independently.
Networking can help protect a variety of vessels from smaller military craft to large multi-deck cruise liners.
Global marine solutions from Johnson Controls
Johnson Controls has over 100 years of specialised marine experience that you can trust. We protect vessels at sea and safeguard what matters the most – life and assets. We provide through-life support and maintain vessels globally to ensure fleets are safe, reliable and dependable which is essential for our customers.
Learn more