- Johnson Controls
- Marine and Navy
- ZETTLER Fire Detection
- Notification Appliances and Audio Devices
Notification Appliances and Audio Devices
Notification appliances that you know you can count on
In an emergency situation, detection is only the first step. To save lives, you need to provide effective notification to everyone onboard the vessel being protected. Our notification appliances and sounders alert both crew and passengers to danger and help them evacuate quickly and safely.
Cost-effective
Reliable and efficient solutions.
Easily maintained
Revolutionary self-testing capabilities help save time, and improve safety.
Range of options
Devices for new installations or retrofits.
Addressable Fire Alarm Devices
Our full line of addressable appliances support constant electronic supervision and feature revolutionary self-testing capability to help ensure they work when needed, make code compliance easy, and eliminate tedious, disruptive, and costly manual testing.

ZETTLER Addressable Fire Alarm Devices
Superior technology for highest protection
- Comprehensive range including electronic sounders and Visual Indication Devices (VID)
- Low current consumption and self-test features
- Approved to EN54-23
Conventional Fire Alarm Devices

ZETTLER Conventional Fire Alarm Devices
A comprehensive range of bells, sounders, beacons, and sounder bases
- Low current consumption
- Long service life
- Cost-effective

Marine Visual Indicating Devices
The ZETTLER fire detection range is one of the most resilient, reliable, and serviceable systems available with the broadest level of global standards compliance and certifications. With such heritage, Johnson Controls experts have developed a new series of marine Visual Indication Devices (VIDs).
When combined with our expert knowledge in fire detection technology and systems, we can now offer a range of superior devices that are among the most advanced on the market and that meet all the current standards and requirements.
Learn more