- Johnson Controls
- Marine and Navy
- Portable Gas Detection
- Fixed Gas Detection
Fixed Gas Detection for Marine Applications
Fixed Gas Detection
Johnson Controls offers an extensive range of fixed gas detectors for flammable, toxic and oxygen gases to suit all marine applications. Our range provides compact and rugged design, coupled with high reliability and the flexibility required to be able to adapt to specific requirements that on-board applications demand.
Products

Crowcon IREX
- Operates from control systems designed solely for use with pellistor-based gas detectors
- Operates from as little as 2Vdc
- Enables pellistor-based gas detection systems to be upgraded to dual-wavelength IR without incurring additional costs

Simtronics GD10P
- The benchmark for combustible gas detection on offshore installations
- Suitable for use in a wide range of industrial environments from boiler plant rooms to offshore petrochemical installations
- Utilises silicon-based solid-state infrared sources
- 5 years warranty
Stay one step ahead with news and insights from our Portable Gas Detection experts.
See all insights
Brochure
HVAC Equipment
Marine and Navy
Global Marine and Navy HVAC Solutions