- Johnson Controls
- Marine and Navy
- Spector Lumenex Voice Systems
- Mentor Series Intercom Systems
Mentor Series Emergency Ex Intercom Systems
Mentor Series Intercom Systems
The Mentor Intercom System is just one part of a range of emergency communication systems from Johnson Controls that are self-monitoring, highly reliable, flexible and are particularly suitable for use in potentially explosive atmospheres that include ‘Plant-wide’ and ‘Drillers Intercom’ type systems.
Products

Mentor Digital
- Standard 2 wire telephone circuit connectivity - low cost installation and system expansion
- ISDN digital protocol - high quality noise free communications
- Radial wired system topology - easy to fault find, greater system integrity
- Mule party line speech paths - greater flexibility
- Mule zone paging capability - greater flexibility, efficient system usage
- Secure party line communication - conversations are private
- No line balance networks - easy to expand the system, minimal set-up

Mentor Digital ISDN Industrial Station
- Weatherproof IP66
- Hands Free or Simplex Push to Talk – Simple Man/Machine interface
- Integral 20 Watt amplifier
- Different power options to suit clients local power supply
- Designed for heavy use
- Easy to read LCD Display showing station name/number, system status, etc.

Explosion-Proof Intercom Station Mentor SL Ex7711 Digital ISDN
- Weather-proof IP66
- Hands Free or Simplex Push to Talk – Simple Man/Machine interface
- Noise cancelling microphone - Highest intelligibility of speech
- ISDN fully-digital operation - Enhances speech intelligibity, status data at each station
- Easy-to-read LCD display showing station name/number, system status etc.

Mentor Orbital Shout Back
- Noise-cancelling microphone at the master position assures highest intelligibility at the slave
- Integral status display facilitates service without opening unit.
- Passive SIMPLE hardware at the slave end reduces maintenance in restricted locations
- Simple 2-wire installation low cost rapid commissioning
- 20-watt amplifier enables very high sound pressure level outputs, assures speech audibility

Mentor Orbital Operational Intercom
- Comprises of a number of stations interconnected on a “free” cable topology
- Units can be star or loop interconnected
- “Omnibus” two-way voice intercommunication with each outstation on the system
- System can consist of 2-54 stations
- Interconnected by a simple non-polarized twisted pair telecommunications cable

Mentor Orbital Emergency Mustercom Application
- No central equipment required
- ‘Omnibus’ two-way voice intercommunication with each outstation on the system
- System can consist of 2-32 stations
- Interconnected by a simple non-polarized twisted pair telecommunications cable
- “Push-to-talk release to listen” implemented by a rugged keypad interface
- Hands-free mode available in low ambient noise locations
- 20-Watt paging amplifier drives an integral horn loaded loudspeaker or extension loudspeaker as required
- LAK 6 flashing beacon to signal a voice broadcast in noisy environments
- Optional CA03 explosion proof zone 1 battery

Mentor Intercom Systems SL800 IP/Digital Intercom Server
- Digital IP-Intercom Server (voice, video, indication and control)
- Integration of other systems via Ethernet and V24 interfaces
- Central housing and connecting technology is specially designed to the requirements of 19“ racks
- More than 150 standard features
- Latest intercom technology: microprocessor-controlled, high density design, SMD production object-orientated programming
- For all kinds of intercom stations (IP, 2-wire and 4-wire)
- Digital networking over IP, 2-wire lines, E1 or ISDN
- Non-blocking
Stay one step ahead with news and insights from our Emergency Communications experts.
See all insights
Case Study
Fire Detection
Oil and Gas
Spector Lumenex oil, gas and energy case study - FPSO Bonga