- Johnson Controls
- Marine and Navy
- Spector Lumenex Voice Systems
- Public Address/General Alarms (PA/GA)
ACE100 Public Address/General Alarms (PAGA) System
Self-monitoring flexible and reliable PAGA System
The Spector Lumenex Adaptable Communications Engine (ACE) from Johnson Controls forms an integral part of an effective Public Address and General Alarm (PAGA) solution. The system is self-monitoring, highly reliable and flexible and can be supplied in one of two variants depending upon the requirements of the application: ACE100 and ACE100 compact.
Products

ACE100 PAGA System
- Highest intelligibility, clarity of speech and audibility of critical life saving alarm tones
- Fully-reconfigurable either remotely or locally
- Embedded automatic surveillance routines
- Distributed processing architecture
- Wide range of microphones and amplifiers available

ACE100 Compact PAGA System
- Ideally suited for applications requiring High Integrity Voice and Alarm Broadcasts
- Highest intelligibility, clarity of speech and audibility of critical life saving alarm tones
- Fully-reconfigurable either remotely or locally
- Embedded automatic surveillance routines
- Distributed processing architecture
- Wide range of microphones and amplifiers available

ACETS01 Microphone Access Unit
- Push button/keypad input to route voice and alarm tone signals
- LED status indicators
- Hypercardioid microphone available
- DTMF surveillance generator to facilitate supervision of critical path from ACET to host equipment node
- This unit comes in both weather-proof and IS version and that
- ACETS01 is ATEX certified for use in a Zone 1 hazardous area

ACETS02 Microphone Access Unit
- 606 Pre-amplifier (2 x 606 for dual ‘A’/’B’ operation)
- Each key fitted with fully duplicated A/B LED indicators
- Extremely robust - designed for outdoor locations
- Corrosion resistant - Glass Reinforced Polyester (GRP)
- Flap Guard - Protection against accidental initiation of interface keys
- The microphone access unit ACETS02 is a “man-machine” interface designed to facilitate operator control and address of a Public Address & General Alarm system

ACETS18/NK Microphone Access Unit
- 22 configurable ‘tactile’ keys
- Each key fitted with fully duplicated A/B LED indicators
- Dual two LED bar microphone level meter
- Safe Area or Hazardous Area variants
- Membrane Type Keypad
- 6 flap-guarded keys
- Desk Top or Rack / Console Mount Variants
- The microphone access unit ACET/18/NK is a “man machine” interface designed to facilitate operator control and address of a Public Address & General Alarm system
- IS version can be used in Zone 1 Hazardous Area locations

ACETS44/NK Microphone Access Unit
- 44 Buttons—configurable
- 88 Button indicator LEDs (44 per system)
- 2 Supply On LEDs (1 per system)
- 2 Data communications LEDs (1 per system)
- 2 Fault LEDs (1 per system)
- 2 Healthy LEDs (1 per system)
- 4 VU LEDs ( 2 per system)
- 4 Uncommitted LEDs ( 2 per system)
- 1 Enable Alarm Switch
- The ACET44 is a safe area man-machine interface that facilitates operator control of a duplicated/non-duplicated ACE100 high integrity voice/alarm broadcast system.

ACETS64/NK Microphone Access Unit
- 64 Buttons—configurable
- 128 Button indicator LEDs (64 per system
- 2 Supply On LEDs (1 per system)
- 2 Data communications LEDs (1 per system)
- 2 Fault LEDs (1 per system)
- 2 Healthy LEDs (1 per system)
- 4 VU LEDs ( 2 per system)
- 4 Uncommitted LEDs ( 2 per system)
- 1 Enable Alarm Switch
- The ACET64 is a safe area man-machine interface that facilitates operator control of a duplicated/non-duplicated ACE100 high integrity voice/alarm broadcast system

BLADE 360 Industrial Class D Amplifier
- High efficiency
- Low thermal dissipation
- Small footprint
- High output power (360 watts)
- Hot standby and bridged output options
- Onboard power supply
- Fully monitored, EOL, radial and remote addressable speaker monitoring (LTU's)
Public Address and General Alarms Services
Johnson Controls offer a comprehensive suite of services to support our industry-beating product range.
Project management
Our Project Management staff are involved in all aspects of project’s life cycle, depending on the complexity of the solution, from the tendering process through to final handover on site, and of course, should you need further enhancements to your systems, they are there to help.
Technical support
Once your system is installed you can contact our Customer Services team who can provide support by telephone, video conference or e-mail. They can also mobilise one of our site services engineers.
Systems survey & Health check
If you have an existing system, we can carry out rigorous tests & inspections to provide you with written evaluation of your entire communication system.
Acoustic surveys
Having good speaker coverage is critical to the safe evacuation of your staff should a life threatening incident occur. Our professionally trained Site Engineers can provide you with an on site survey and a detailed report giving you confidence that your system complies with stringent worldwide Heath & Safety standards.
Installation, Site supervision & Pre-commissioning
We have a fully experienced team of specialist field technicians. They are fully experienced in ensuring that the filed installations is completely fault free and is installed to the relevant standards for the commissioning engineer’s arrival.
Commissioning
All our commissioning engineers hold the necessary offshore survival, medical and health & safety certificates. You can be assured that our team is more than capable of ensuring that each system starts its operational life in a fully functional and fault free condition.
Training
Training is crucial aspect of supporting a communication system. So we can work with you and your staff to provide suitable training courses to enable your operators or maintenance crews to feel confident and competent in their day to day duties.
Back to base repairs
Should you ever have a need to return equipment to us for repair, We offer a back to base repair service. This can incorporate fixed price repairs and agreed turnaround times. We have capacity to repair complete range of Spector Lumenex products.
Stay one step ahead with news and insights from our Emergency Communications experts.
See all insights