- Johnson Controls
- Marine and Navy
- Spector Lumenex Voice Systems
- Public Address/Voice Alarm (PA/VA)
Public Address/Voice Alarm (PAVA)
A clear voice in an emergency
A traditional fire alarm system uses a bell or sounder to provide evacuation notifications which can lead to confusion, panic and a delay in getting crew and passengers to safety. PAVA systems are an effective means of communicating information around a vessel, whether it be a commercial cargo ship or a cruise liner. Combining Fire Detection and Voice Alarm systems significantly improves response times and provides the ability to advise everyone onboard about the safest emergency route. During an incident, a pre-recorded message will be broadcast around the whole vessel providing clear instructions on what action needs to be taken.
Products

IP Audio Voice Alarm Router
- Pro-Sound quality
- Two RJ45 Ethernet IP ports
- 12 analogue audio inputs
- 12 dual A&B analogue audio outputs
- 20dBu output for intelligent speakers
- 10 minutes of monitored messages
- Hardware bypass microphone ports
- Link up to four TYCO PAVA systems
- Dual redundant routing capability
- EN54-16 compliant

PAVA Amplifier Frame and Modules
- Class D Rated Amplifiers provides 80% efficiency
- The unique design negates the need to ‘sleep’ the amplifiers when in quiescent state
- Different power options (100, 200 or 400 watt variants)
- Improved efficiency and reduced heat dissipation
- Amplifier mainframe can carry various amplifier types & interface cards

MPS01 - MPS50 Zoneable Microphones
- Microphones will operate in a hardware bypass fall-back mode in the event of failure within a PAVA Controller
- All interconnect cabling and microphone are continuously monitored
- 3.5mm jack plug connections for auxiliary audio input (e.g. background music)
- General purpose local contact input and output for PTT foot switches and external speak now indicators
- In-built console speaker enables preview of the locally stored DVA messages and remote PA zones to be listened to
- All cable entries under a strain relieving cover
- All interconnect cables and goosneck are replaceable to simplify maintenance

EMS10 - EMS50 Zoneable Emergency Microphones
- Wall mount Fist Microphones
- 10, 20 or 50 selection buttons
- EN54 compliant Indicators and Controls
- EN54 fault list display
- Speech Level ‘VU’ Bar graph
- Fully Monitored
- Hardware bypass fallback operation
- Dual redundant outputs for A & B routers
- Additional Voice over IP interface with PoE RJ45 etherner port (with IP License)
Public Address and Voice Alarm Services
Johnson Controls offer a comprehensive suite of services to support our industry-beating product range.
Project management
Our Project Management staff are involved in all aspects of project’s life cycle, depending on the complexity of the solution, from the tendering process through to final handover on site, and of course, should you need further enhancements to your systems, they are there to help.
Technical support
Once your system is installed you can contact our Customer Services team who can provide support by telephone, video conference or e-mail. They can also mobilise one of our site services engineers.
Systems survey & Health check
If you have an existing system, we can carry out rigorous tests & inspections to provide you with written evaluation of your entire communication system.
Commissioning
We have a highly trained team of specialist Field Engineers. They are fully capable of ensuring that the field installation is fault-free and installed to the relevant standards.
Training
Training is crucial aspect of supporting a communication system. So we can work with you and your staff to provide suitable training courses to enable your operators or maintenance crews to feel confident and competent in their day to day duties.
Repairs
We have capacity to repair JCI Products and arrange for the repair of approved 3rd party products.
Scheduled maintenance
We can offer through-life maintenance support customised to the specification, time-scales and budget on both new and existing installations.
Spares
We offer a full spares packages on individual items in line with customer requirements. We support both JCI and approved 3rd party brands supplied by us.
Stay one step ahead with news and insights from our Emergency Communications experts.
See all insights