- Johnson Controls
- Oil and Gas
- Fire and Life Safety Equipment
- Noise Measurement
Noise Measurement
Noise Measurement
Johnson Controls offer a wide range of Noise Measurement equipment to help protect the wellbeing of personnel working in areas that could be subject to high levels of noise.
Products
![Pulsar Nova sound level meter](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-and-life-safety/noise-measurement/product-images/pulsar-nova-sound-level-meter.png?h=564&w=752&la=en&hash=A3CCD957AA900F54D8FD61C7EE1D1E42)
Pulsar Nova
The Nova range of high performance sound level meters combines advanced technology noise measurement methods with ease of use and durability.
![Pulsar Nova sound level meter](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-and-life-safety/noise-measurement/product-images/pulsar-nova-sound-level-meter.png?h=564&w=752&la=en&hash=A3CCD957AA900F54D8FD61C7EE1D1E42)
Standard Measurement Kits
Instruments are usually supplied as part of a noise measurement kit which contains everything required to take noise measurements.
- Nova sound level meter
- Acoustic calibrator
- Windshield
- Batteries
- Hard Kit Case
- 7 year warranty
- Calibration certificates
- Pulsar AnalyzerPlus software
- Download cable
![Screen depicting data in various pictorial forms like line graphs and bar graphs](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-and-life-safety/noise-measurement/product-images/screen-with-line-and-bar-graphs.png?h=564&w=752&la=en&hash=3C4A3CD7633D9EC42B50E9876E9D7662)
Software
AnalyzerPlus allows the user to download their measurement data onto a PC or laptop for analysis and to create a variety of reports.
![Graphic of hearing protection gear](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-and-life-safety/noise-measurement/product-images/graphic-of-hearing-protection-gear.png?h=564&w=752&la=en&hash=F705C947BFD957BA25190C1EE94CF945)
Pulsar SafeEar Noise Warning System
In environments where the wearing of hearing protection (PPE) may not be required at all times, the PulsarSafeEar will inform employees when PPE is required and also when it can be removed safely.
![Graphic of hearing protection gear](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-and-life-safety/noise-measurement/product-images/graphic-of-hearing-protection-gear.png?h=564&w=752&la=en&hash=F705C947BFD957BA25190C1EE94CF945)
Remote Display Units
The Pulsar SafeEar is available as a Remote Display Unit which is controlled by a Master PulsarSafeEar Unit. A simple cable from the Master up to 3 remote units can be daisy-chained together so that an area of up to 30 meters can be covered.
![Graphic of hearing protection gear](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-and-life-safety/noise-measurement/product-images/graphic-of-hearing-protection-gear.png?h=564&w=752&la=en&hash=F705C947BFD957BA25190C1EE94CF945)
Pulsar SafeEar Data Logging Software
Pulsar SafeEar can be upgraded to become a data logging unit by adding the Data Logger and USB software. The Data Logger simply plugs into the PulsarSafeEar and can record noise levels over long periods of time.
Stay one step ahead with news and insights from our fire and life safety experts.
See All Insights![Close-up on an oil rig during daytime](-/media/1bcaad778f14426ab09748c829a2ff07.jpg)
Feature Story
Fire Detection
Oil and Gas
Full Spectrum Life Safety and Asset Integrity Specialists