- Johnson Controls
- Oil and Gas
- ZETTLER Fire Detection
- Control Panels
Control Panels
Why Our Control Panels?
Our fire alarm control panels are the heart of a robust and scalable fire and life-safety communications system. Intelligent, configurable, and expandable, they can meet a wide range of customer and building needs.
Intelligent
Next-generation technology that’s robust and cost-effective.
Flexible
Easy to install, configure, and expand.
Intuitive
A variety of programming options for fast setup and maintenance.
Addressable
Our addressable control panels can pinpoint the source of a fire, alert, trouble, or other system event while offering a modular design and an intuitive interface—features that make them easier to install, more reliable, and easier to manage and maintain.
![Marine approved addressable control panel](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/oil-and-gas/fire-detection/control-panels/us-p1-pages-new/t2000-productcard_752x564.png?h=564&w=752&la=en&hash=B44AE805202D90B167656FF752389849)
T2000 Marine Approved Addressable Control Panels
The T2000 is a fully Marine approved EN54 compliant 1 to 8 loop networkable detection panel.
- IEC 61508 Approved (SIL2)
- Operator control module provides all mandatory operator control keys and LED functions including Day/Night switching
- 5A 24V DC battery backed power supply and loop booster to EN54pt4
- Supports two MZX DIGITAL detection loops (Expandable to eight loops supporting up to 1000 addressable devices)
- 32 bit processor and memory card
- Optional network card and additional loop card(s)
- VDR (Voyage Data Recorder) Interface as standard
Conventional Control Panels
Our conventional fire alarm control panels are easy to install, configurable, cost-effective, and meet a variety of customer and building needs.
PROFILE Flexible: Control Panels Ready for the Future
PROFILE Flexible is a powerful fire detection and alarm system that uses MZX Technology at its heart. MZX Technology was originally designed for operation in the most hostile of environments, therefore the system is highly resilient to external factors such as electrical noise, including interference from electrical signals from other devices, and sources of false alarm.
Learn More![ZETTLER addressable fire control panel](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/oil-and-gas/fire-detection/control-panels/us-p1-pages-new/zettler-control-panel-attached-door.jpg?h=1037&w=1380&la=en&hash=94B89BE17EB750C7781A065AC765811C)
![Close up of a man wearing yellow headphones](/-/media/project/jci-global/johnson-controls/uki-region/united-kingdom/oil-and-gas/fire-detection/control-panels/us-p1-pages-new/man-wearing-yellow-headphones.jpg?h=916&w=1220&la=en&hash=AAA61AEA9F4908475617E709B41C56C6)
Notification Reinvented
Our ZETTLER visual alarm and indication devices are one of the most significant developments in the life-safety industry. Learn how it has revolutionized system design and testing, helping to save lives, time, and money.
Find Out More![A view of a City with large buildings](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-detection/lifestyle-images/buildings-view-promobar-image.png?h=800&w=784&la=en&hash=E8DBC75E6275A07F954FC0F6F97E0532)
Fire Control Panel Ergonomics
Read the Whitepaper![Two students with tablet laughing at each other while other students engaging on their work.](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-detection/lifestyle-images/students-working-on-tablet.jpg?h=800&w=784&la=en&hash=8A958A8878874D26729EE08395E3942D)