- Johnson Controls
- Oil and Gas
- ZETTLER Fire Detection
- Network Solutions
Network Solutions
Networked Technology Brings Your Information to One Location for Better Command and Control
Advanced
Next-generation platforms for added power, connectivity, and centralized control.
Comprehensive
From product features to installation or maintenance, we offer a full range of options.
Flexible
Products and services are highly scalable and can be configured to meet your needs.
Benefits of Network Solutions
Our fire alarm network communicates information among distributed fire alarm control panels, enabling each panel to maintain the status and control of its own points, and monitor and control points physically connected to other network panels. Network solutions are an efficient way to help protect large or complex facilities, allowing, for example, panels to communicate on the evacuation of a specific block of floors versus an entire building.
Networking helps improve survivability; if a single panel loses communication, all remaining panels can still communicate with each other. Our solutions also offer client server capability, creating the ability to monitor activity and remotely view information from a PC with the appropriate software.
Additional Benefits:
- A single system view can deliver better command and control—ideal for large campuses and facilities
- Each panel maintains the status and control of its own points; each can also monitor and control points physically connected to other network panels
- Multiple Network Loops are available for campus and other high panel quantity applications
- Network-wide initiation of alarm silence, acknowledge, and reset; and investigation of status and details of system points and point lists
- Distributed system operation to ensure excellent continuity
- Command center that provides centralized network annunciation, historical logging, report generation, and control of fire alarm network points
How do Network Solutions help?
Respond to life-safety events with speed and efficiency.
Networking allows nodes to operate together or independently.
Networking can help protect simple locations or complex facilities.
A Tradition of Fire Protection Innovation
Since 1877, the ZETTLER name has been recognized for providing custom communication, fire detection, and fire protection systems that push the industry forward while helping to protect lives, property, and peace-of-mind. Beyond mere code compliance, ZETTLER systems provide intuitive operation, unmatched flexibility, and a proven history of fire protection innovation. This translates directly into long-term costs savings, versatility for future growth, and the security of knowing safety isn’t being compromised for the sake of convenience.
Learn More![glass building next to residential building](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-detection/network-solutions/lifestyle-images/tradition-of-fire-detectors-innovation.jpg?h=1037&w=1380&la=en&hash=FEE197E6DA5ACA7BDB2408C95C92F332)
![nurse smiling and walking in corridor](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/fire-detection/network-solutions/lifestyle-images/new-cross-benefits-from-fire-detection-system.jpg?h=1037&w=1380&la=en&hash=A66DF133EC44326A665EF3E10E74A89B)
New Cross Benefits From Fire Detection System Upgrade With Johnson Controls
The consequences of a fire or false alarm in a hospital environment could be life threatening for patients due to the difficulties and dangers of an emergency evacuation. The upgrade enables New Cross hospital to benefit from a modern, intelligent, fully addressable fire detection system that allows prompt and reliable detection of fires, helping to protect patients, staff, and visitors.
Learn More