- Johnson Controls
- Oil and Gas
- Interface Engineering
Interface Engineering
Providing Effective Interface Engineering Solutions
Interface engineering is the linking together of a fixed platform and a mobile drilling or accommodation vessel to carry out a drilling or maintenance activity. The installed Interface links and critical systems enhance the safety and performance of the personnel operating on either installation.
Our fully comprehensive Interface design packages begin with onshore/offshore surveys before completing a work pack with engineering fabrication drawings, system calculations and more. We then execute and support installation, commissioning and de-commissioning of the system.
Our objectives when engineering effective interfaces are to minimize downtime by executing the most cost and time effective method without compromising personnel safety. We adhere to client's specifications and requirements, whilst meeting the criteria outlined in the Combined Operations Notification (CON) and HAZID.
Communicating closely with all parties such as client, duty holder, ISC and verifier allows us to achieve a fully acceptable interfaced system, commissioned and ready for handover.
Design Elements
Design Elements offered include:
- Structural
- Electrical and Instrumentation
- Fire Protection
- Safety routes, plans and assessments
- Telecommunications
Installation and Commissioning
Technical Services
Products
Designers, engineers and project management teams work in partnership to provide high-end solutions designed for unique requirements.
Bridge Systems
Stairtower Systems
Interface Alarm Panels
Temporary Fire & Gas Detection
Public Address / General Alarm
Deluge Systems
Electrical Equipment and Escape Lighting
Full Spectrum Life Safety and Asset Integrity Specialists
Providing a complete life safety & asset integrity service to the oil and gas industry worldwide.
Download the brochureExtensive Client List
Johnson Controls have a proven track record in developing Interface Systems in conjunction with numerous global clients, duty holders, the HSE, and Verification Authorities over the past 30 years.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)