- Johnson Controls
- Oil and Gas
- Portable Gas Detection
- Portable Gas Detection (Single Gas)
Portable Gas Detection (Single Gas)
Portable Gas Detection (Single Gas)
Johnson Controls supplies single gas monitors, for a range of uses and applications providing protection against a wide range of industrial gas-hazards.
Products
![Gasman single gas monitor](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/portable-gas-detection/portable-single-gas/product-images/gasman-single-gas-monitor.png?h=564&w=752&la=en&hash=B022637247759508445FABC6C290B75E)
Gasman
- Intrinsically safe, compact and lightweight
- Versions available for flammable gas, oxygen or toxic gas
- Loud 95dBA audible alarm / vibrating alarm / Dual colour visual alarm
- IP65 ingress protection
![Clip single gas monitor unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/portable-gas-detection/portable-single-gas/product-images/clip-single-gas-monitor-unit.png?h=564&w=752&la=en&hash=33D560218DD238A93EB2F4E090498601)
Clip
- Reliable and durable fixed life monitoring
- Compact, maintenance free package with 2 year life
- Available for Hydrogen Sulphide (H2S), Carbon Monoxide (CO) and Oxygen (O2)
- Adjustable alarm levels and event logging
- Real time gas reading or life left indication
![Scott Protege Single Gas Detector units](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/portable-gas-detection/portable-single-gas/product-images/scott-protege-single-gas-detector.png?h=564&w=752&la=en&hash=6CF0A41111ED1052C8E0B45106EA602D)
Scott Protege ZM
- Zero maintenance single gas solution with 2 year operating life
- Available in H2S, CO and O2
- 3-point alarm system including audible, visual and tactile alarms
- Customised real-time LCD display
- IP66/67 rated enclosure
![ALTAIR single gas detector](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/portable-gas-detection/portable-single-gas/product-images/altair-single-gas-detector.png?h=564&w=752&la=en&hash=35329940164C0A546C3B178DDF444C3A)
ALTAIR® and ALTAIR® Pro
- Robust, easy-to-grip design
- Sensor options for H2S, CO and O2
- Strong vibration and audible alarm of 95dB at 30cm
- 2 years or 1080 alarm minutes of service life
- Approved to ATEX II 2G EEx ia IIC T4 -20°C to +50°C
![Galaxy GX2](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/portable-gas-detection/portable-single-gas/product-images/galaxy-gx2-single-gas-detector.png?h=564&w=752&la=en&hash=99F8BD713394E353A08D68F4F959DD55)
Galaxy GX2
- Delivers high performance, takes care of all calibrations and bump testing
- Fleet management capability
- Easy-to-use keypad
- Robust design
Stay one step ahead with news and insights from our Portable Gas Detection experts.
See All Insights![Close-up on an oil rig during daytime](-/media/1bcaad778f14426ab09748c829a2ff07.jpg)
Feature Story
Fire Detection
Oil and Gas
Full Spectrum Life Safety and Asset Integrity Specialists