- Johnson Controls
- Oil and Gas
- Spector Lumenex Voice Systems
- Field Equipment
Field Equipment
Field Equipment
A complete range of loudspeakers, beacons, acoustic hoods, junction boxes and other essential field equipment is offered as part of our full system package. We specialise in providing ATEX, IECEX, CU TR, etc Ex rated equipment.
Products
![Explosion-proof LAK Series Beacon unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/field-equipment/product-images/explosion-proof-lak-series-beacon.png?h=564&w=752&la=en&hash=A77D2CACBF2B030CBB8A09013A806675)
Explosion-proof LAK Series Beacons
The low-profile LAK series flashing beacon products include a range of status lamps, warning lamps and luminaires. Applications include status indicator, hazard warning, coded paging system, warning alert in petrochemical plants and disaster warning. Our LAK series xenon beacons are IECEx & ATEX certified.
![Acoustic booth equipment](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/field-equipment/product-images/acoustic-booth-equipment.png?h=564&w=752&la=en&hash=9226548BE998B5F6B68E2D07FF253C4D)
Acoustic Booths and Hoods
Both booths and hoods are manufactured from GRP fire-resistant materials to provide a long maintenance-free life with zero corrosion and designed to provide the operator with an excellent degree of attenuation of background noise. These units are ideally suited as housings for telephones, intercom stations, talkbacks, lifeboat points, and also emergency fire telephones.
![Loudspeaker from Johnson Controls](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/field-equipment/product-images/loudspeaker.png?h=564&w=752&la=en&hash=6F97FFA89A01239AA534DF41B3CDE460)
Loudspeakers
We offer a wide range of loudspeakers that are both suitable for hazardous outdoor environments and indoor office locations. Horn-type loudspeakers as well as ceiling and cabinet type speakers are available for a host of applications.
![Ceiling loudspeaker with integral LTU from Johnson Controls](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/field-equipment/product-images/ceiling-loudspeaker-integral-ltu.png?h=564&w=752&la=en&hash=F0D4E42CA99E8B2552147863B527096A)
Ceiling Loudspeaker with Integral LTU
The speaker is fitted with Tyco’s SALS LTU which is an addressable micro controller outstation designed to provide local management of public address loudspeaker
Features:
- IP54 Weather proof Rated
- Integral Speaker Tapping and Monitoring module ( LTU ), no need for separate Junction Box
- Power: 6 Watts
- Material : PA -6 V0 / ABS
- Colour : RAL9010
- Tappings Via LTU 100 volt line
- Ultimate loudspeaker network verification – eliminates routine manned patrols to verify loudspeaker operation
- Power tap assignment from a dedicated position - eliminates costly commissioning routines
- Open cable topology - easy to install, low cost expansion
![Loudspeaker termination unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/field-equipment/product-images/loudspeaker-termination-unit.png?h=564&w=752&la=en&hash=971FEA3232579D12EDFB7B2A1AE50995)
Loudspeaker Termination Unit
The SALS (Spector Addressable Loudspeaker System) LL LTU is available in both Safe & Hazardous Areas. It is an addressable micro controller outstation designed to provide local management of a public address loudspeaker.
Features:
- ATEX & IECEx Certified
- Dual Band Frequency Automatic frequency selection to suit cable parameters
- Individual Loudspeaker Monitoring Enables easy identification and location of any loudspeaker that goes into fault
- Remote Power Tapping Eliminates costly commissioning routines
- Cost Effective
- Hazardous Area LTU can be housed in an Exe type junction box
- Can be installed into a Ceiling Loudspeaker housing (Safe Area only)
- No additional cabling required
![Explosion-proof junction box](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/field-equipment/product-images/explosion-proof-junction-box.png?h=564&w=752&la=en&hash=C0F79E2549F8333E30FC8D6772DA2765)
Explosion-Proof and Safe-Area Junction Boxes
We offer wide range of GRP & stainless steel junction boxes in different shapes, colours and sizes. Junction boxes can be used in various applications both in safe and explosion proof areas.
Junction boxes can be supplied with various types and sizes glands, adaptors and entry holes as well as connection terminals in accordance to customers requirements.
Stay one step ahead with news and insights from our Emergency Communications experts.
See All Insights![spector lumenex oil gas and energy case study kearl oil sands](-/media/dc88a1c55d004211b7f3f18c1a76dfb9.jpg)
![spector lumenex oil gas and energy case study fpso enfield](-/media/0d3254ac7a0449f281ac984b0c443332.jpg)